Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTorque Converters & ComponentsTorque Converter Bearings3S-1404: Bearing-Race and Roller Assembly
HomeDrivetrainTorque Converters & ComponentsTorque Converter Bearings3S-1404: Bearing-Race and Roller Assembly
3S-1404: Bearing-Race and Roller Assembly

Cat® Cylindrical Roller Bearing (Outer Race and Roller Assembly)

Brand: Cat

Product Images
3S-1404: Bearing-Race and Roller Assembly
3S-1404: Bearing-Race and Roller Assembly
3S-1404: Bearing-Race and Roller Assembly
3S-1404: Bearing-Race and Roller Assembly
3S-1404: Bearing-Race and Roller Assembly

Cat® Cylindrical Roller Bearing (Outer Race and Roller Assembly)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3S-1404

Units of Measure

USMetric
Outside Diameter (mm): 115.056
Inside Diameter (mm): 85.331
Height (mm): 20.0
Outside Diameter (in): 4.5297
Inside Diameter (in): 3.359
Height (in): 0.787
Material: Alloy Steel
View More
Compatible Models for part number 3S-1404

TRACK-TYPE TRACTOR

D9H D5 D8K D8H D5B D9G

ARTICULATED TRUCK

725C 730 EJECTOR 725 730C2 730 730C 725C2 735

RIPPER

977 6 5 8D

PIPELAYER

594H 583K 561D 594

HYDRAULIC CONTROL

183B 153 163

EJECTOR TRUCK

730C2 EJ 730 730C

BULLDOZER

8S 5A 5S

WINCH

55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced