Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings9S-5279: 153.89mm Outer Diameter Roller Bearing
HomeDrivetrainDifferentialsDifferential Bearings9S-5279: 153.89mm Outer Diameter Roller Bearing
9S-5279: 153.89mm Outer Diameter Roller Bearing

Cat® 120mm Minimum Internal Diameter Special Cylindrical Roller Bearing

Brand: Cat

Product Images
9S-5279: 153.89mm Outer Diameter Roller Bearing
9S-5279: 153.89mm Outer Diameter Roller Bearing
9S-5279: 153.89mm Outer Diameter Roller Bearing
9S-5279: 153.89mm Outer Diameter Roller Bearing
9S-5279: 153.89mm Outer Diameter Roller Bearing

Cat® 120mm Minimum Internal Diameter Special Cylindrical Roller Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9S-5279

Units of Measure

USMetric
Outside Diameter (mm): 153.9
Height (mm): 22.0
Material: Alloy Steel
Inside Diameter (mm): 120.0
Inside Diameter (in): 4.72
Outside Diameter (in): 6.06
Height (in): 0.87
View More
Compatible Models for part number 9S-5279

POWER MODULE

TR43 TR43-E44

SOIL COMPACTOR

825 825G II 825H 825G 825K 825C

LOAD HAUL DUMP

R1700G R3000H R1700 II R2900G R2900

EJECTOR TRUCK

730C2 EJ 730 730C

WHEEL DOZER

824G II 824 824H 824G 824C 824K

WINCH

55 59 58

LANDFILL COMPACTOR

826C 826G 826H 826K 826 826G II

WHEEL LOADER

980K HLG 980G II 980C 980F 980H 980G 980L 980K 980M 986 980 982 988GC 980GC 986H 986K 982M 980F II

TRACK-TYPE TRACTOR

D9 D4H D8L D9G D9T D9R D5H D9L D9H DEUCE 30/30

ARTICULATED TRUCK

725C 730 EJECTOR 725 730C2 725C2 730 730C 735

RIPPER

5 9 8

PIPELAYER

589 594H 594

INDUSTRIAL ENGINE

C9.3B

POWERTRAIN

TR43E44-C13BL

ENGINE - GENERATOR SET

3508B

BULLDOZER

824S 8S 8U 825 5A 9C 9U 5P 5S 9S 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced