Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps3S-7252: 45.09mm Inside Diameter Hose Coupling Sleeve
HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps3S-7252: 45.09mm Inside Diameter Hose Coupling Sleeve
3S-7252: 45.09mm Inside Diameter Hose Coupling Sleeve

Cat® 45.09mm Inside Diameter General Purpose Hose Coupling Sleeve

Brand: Cat

Product Images
3S-7252: 45.09mm Inside Diameter Hose Coupling Sleeve
3S-7252: 45.09mm Inside Diameter Hose Coupling Sleeve

Cat® 45.09mm Inside Diameter General Purpose Hose Coupling Sleeve

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3S-7252
Material: Low Alloy Steel,Alloy Mixed: Metal,High Pressure Hose,Boron Steel,Alloy Zinc,Carbon Steel
View More
Compatible Models for part number 3S-7252

UNDERGROUND ART TRUCK

AE40 AD55 AD30 AD45 AD40

INTEGRATED TOOLCARRIER

IT18B IT28 IT28B

LOAD HAUL DUMP

R1600G R1600 R1700G R2900 R1700 II R2900G R1300

MOTOR GRADER

120G 16 140G 16G 130G 140 14G 14E 12G 120 12F

WINCH

528 518 57H 56H 53 55 59

BACKHOE

D3 931

WHEEL SKIDDER

518 528 518C

TRACK-TYPE TRACTOR

D6H XR D6R III D6H II D10 D6R II D3B D3C D4B D4C D4E D5B D5N D5H D6D D6R D6M D6N D6H D7R D7F D7G D7H D3 D8K D8L D8H D9G D9L D9H D4E SR D11R D7R II

MINI HYD EXCAVATOR

307-A

HAMMER

140 H140S

PIPELAYER

572G 583K 571G 594H 594

EXCAVATOR

345B II 325B L 350-A 330B L 330B LN 307 345B L 225 235 235B 235C 320B L 245 245B

RIPPER SCARIFIER

12G 140G 16G 130G

WHEEL TRACTOR

650B 651B 660B 627 621 623 637 631D 631C 641 651 641B 657 666B 666 623B 621B 633C 657B 621R 633D 639D 627B 637D

HYDRAULIC CONTROL

193B 192 182 165 173B 163 161 143 183B 153 150 151 141 140

VEHICULAR ENGINE

D349

TRACK LOADER

963 931C II 973 935C 983 935B 931 983B 943 941 953 951C 951B 977H 941B 977K 977L 955C 931B 931C 955L 935C II

SOIL COMPACTOR

825C 825B 815 815B

BACKHOE LOADER

446B

WHEEL DOZER

834 824B 844 834B 814B 824C 814

LANDFILL COMPACTOR

816 826C 826B 816B

GRAPPLE

120C 518 125C

COMPACT WHEEL LOADER

910

WHEEL LOADER

918F 960F 972G 972H 980 950G II 950B 950E 950G 962H 950F 962G 988 950H 990 992 G926 916 920 980G II 988B 926 930 936 966D 966C 966F 966E G936 966H 966G 966R 950 930R 930T 950B/950E 972G II 938G II 936E 924F 936F 980B 992B 962G II 980C 992C 980F 980H 980G 938G 926E 938F 990 II 970F 966G II

RIPPER

977 963 953 951 10 943 3 7 6 5 4 9 8 9D 9B

WAGON

776 772

BOOM

120C

WHEEL SCRAPER

621 627 633 666B 633B 633D 621B 657B 623B 637E 666 639D 627B 657

TRUCK

785 773B 769 773 777 769B 769C

LOGGER

227

TRACTOR

772 776 768C 768B 772B

BULLDOZER

7SU 6SU 977A 7S LGP 824S 9A 9C 826B 9U 9S 9R 834S 824C 4S 6 10C 5A 5S 6A 814S 6S 7A 10S 7S 7U 10U 825 824 815 3S 3P 834 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced