Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageUndercarriage HardwareBolts3S-8182: Track Bolt
HomeUndercarriageUndercarriage HardwareBolts3S-8182: Track Bolt
3S-8182: Track Bolt

Cat® Hex Head, 0.625 Thread Size, 18mm Thread Pitch, 46.83mm long

Brand: Cat

Product Images
3S-8182: Track Bolt
3S-8182: Track Bolt
3S-8182: Track Bolt
3S-8182: Track Bolt
3S-8182: Track Bolt

Cat® Hex Head, 0.625 Thread Size, 18mm Thread Pitch, 46.83mm long

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3S-8182

Units of Measure

USMetric
Bolt Length (in): 1.844
Bolt Length (mm): 46.83
Bolt Type: Hex Head
Grip Length (in): 1.0
Grip Length (mm): 25.4
Hand of Thread: RH
Material: Carbon Steel
Thread Size (in): 0.025
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.625
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/8x18
View More
Compatible Models for part number 3S-8182

TRACK-TYPE TRACTOR

D6G SR D6D SR D5 D4H D6F SR D5B D6K XL D5M D5N D5E D6E SR D6C D6D D4H III D6K D6E D4H XL D6K LGP

RIPPER

977 963 953 951 955 6 5 4 943

PIPELAYER

PL61 561N 561M 561D 561C

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

963 963D 955H 943 963B 963C 955K 955L 963K

BULLDOZER

4S 4P 5A 5S 6A 6S 4A

WINCH

55 54

TRACK SKIDDER

D4HTSK II D4HTSK III

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced