Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsCouplings3S-9332: Reusable Coupling
HomeHoses & TubesAdapters, Couplings, & FittingsCouplings3S-9332: Reusable Coupling
3S-9332: Reusable Coupling

Cat® XT Spiral Reusable Coupling - 90 Degree Code 61

Brand: Cat

Product Images
3S-9332: Reusable Coupling
3S-9332: Reusable Coupling

Cat® XT Spiral Reusable Coupling - 90 Degree Code 61

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3S-9332

Units of Measure

USMetric
Connector: Reusable
Material: STEEL,Alloy Zinc,High Pressure Hose,Alloy Copper
Coating: Zinc Plated
Shape: 90 Deg
Connector Type: -24 CODE 61 FLANGE
Drop Length (mm): 80.0
Drop Length (in): 3.15
Length (mm): 152.0
Length (in): 5.98
Cut-Off Factor (mm): 86.0
Cut-Off Factor (in): 3.39
Recommended Hose Size (mm): 38.1
Recommended Hose Size (in): 1.5
Compatible With: SAE 100R12
Seal Type: Nbr 4j-0524, Fkm 234-3544
Description: Reusable Coupling 24XT3ES-R
Applications: Reusable Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
View More
Compatible Models for part number 3S-9332

UNDERGROUND ART TRUCK

AD55 AE40 AD30 AE40 II AD45 AD40

WHEEL TRACTOR

627 623 639D 637 631D 651B 631C 641 637D 657B 633D 651 641B 657

TRACK LOADER

977K 973 983B

SOIL COMPACTOR

825B

LOAD HAUL DUMP

R1600 R1700G R1700 II R1600G R2900G R2900

WHEEL DOZER

834 824B

LANDFILL COMPACTOR

826B

WHEEL LOADER

980G II 992B 980C 992C 980F 980H 980G 966D 966F 966E 988 970F 992

TRACK-TYPE TRACTOR

D8L D10

RIPPER

10 8

WAGON

776

TRUCK

769 777 769B 769C 777C 777B 777D 773B

WHEEL SCRAPER

666 666B 631D 651B 631C 631B 641 641B 657 657E 637D 657B

FRONT SHOVEL

235C

TRACTOR

776 772B 768C 768B

EXCAVATOR

225 235B 235C 235 245 245B

BULLDOZER

824S 8S 825 824 10C 826B 834S 10S 10U 834 824C 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced