Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps3T-6992: Body Assembly-Oil Pump
HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps3T-6992: Body Assembly-Oil Pump
3T-6992: Body Assembly-Oil Pump

Cat® Oil Pump Body Assembly (Transmission)

Brand: Cat

Product Images
3T-6992: Body Assembly-Oil Pump
3T-6992: Body Assembly-Oil Pump
3T-6992: Body Assembly-Oil Pump
3T-6992: Body Assembly-Oil Pump
3T-6992: Body Assembly-Oil Pump

Cat® Oil Pump Body Assembly (Transmission)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3T-6992

Units of Measure

USMetric
Overall Height (in): 1.9
Overall Width (in): 6.2
Overall Width (mm): 157.5
Overall Length (in): 8.0
Overall Height (mm): 48.3
Overall Length (mm): 203.0
View More
Compatible Models for part number 3T-6992

UNDERGROUND ART TRUCK

AE40 AD40

QUARRY TRUCK

772G

TRUCK

772 770 772G 772G OEM

LOAD HAUL DUMP

R3000H R2900 R2900G

WHEEL DOZER

834B

BULLDOZER

834U 834S

OFF HIGHWAY TRUCK

772 773GC

LANDFILL COMPACTOR

836

MOTOR GRADER

24H

WHEEL LOADER

988F II 988F 980H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced