Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings3T-8729: Sleeve Bearing Bushing
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings3T-8729: Sleeve Bearing Bushing
3T-8729: Sleeve Bearing Bushing

Cat®Sleeve Bearing Bushing (Transmission,Drive Train, Planetary)

Brand: Cat

Product Images
3T-8729: Sleeve Bearing Bushing
3T-8729: Sleeve Bearing Bushing
3T-8729: Sleeve Bearing Bushing
3T-8729: Sleeve Bearing Bushing
3T-8729: Sleeve Bearing Bushing

Cat®Sleeve Bearing Bushing (Transmission,Drive Train, Planetary)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3T-8729

Units of Measure

USMetric
Outside Diameter (mm): 57.3
Material Description: Steel backed bronze
Length (in): 1.25
Material: Steel Backed Bronze Bearing
Inside Diameter (mm): 50.9
Inside Diameter (in): 2.0
Outside Diameter (in): 2.26
Length (mm): 31.8
View More
Compatible Models for part number 3T-8729

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T XW D6T LGP D7H D6R III D6T XL D7R SERIES D6 D8 D7 D8T D8R D6GC D8GC D8N D6H II D6R STD D7R LGP D8 GC D6T LGPPAT D8R II D6T XL PAT D6T XW PAT D7R II D6R XL D6R D6T D6R LGP D6R II D7R XR D6H

GENERATOR SET

3508B

RIPPER

7 6 8

PIPELAYER

PL83 PL87 583T 583R 587T 587R PL72 578 572R 572R II

TRUCK

797 797F 797B

WATER FORDING TRACTOR

D7R II

BULLDOZER

8U 6 7SU 6A 6S 7A 7S 7U 6SU 8SU 7S LGP 8A

WINCH

57H 56 56H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced