Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals3T-4377: Rubber O Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals3T-4377: Rubber O Ring Seal
3T-4377: Rubber O Ring Seal

Cat®Rubber O Ring Seal (Planetary,Carrier)

Brand: Cat

Product Images
3T-4377: Rubber O Ring Seal
3T-4377: Rubber O Ring Seal
3T-4377: Rubber O Ring Seal
3T-4377: Rubber O Ring Seal
3T-4377: Rubber O Ring Seal

Cat®Rubber O Ring Seal (Planetary,Carrier)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3T-4377

Units of Measure

USMetric
Width (mm): 3.1
Material Description: Gray iron
Gage Diameter (in): 2.75
Material: Gray (Flake) Iron
Thickness (in): 0.092
Thickness (mm): 2.36
Gage Diameter (mm): 69.85
Width (in): 0.12
View More
Compatible Models for part number 3T-4377

GENERATOR SET

3508B

WHEEL TRACTOR

611 615C 615C II

SOIL COMPACTOR

815F II 815K 815B 815 815F

LOAD HAUL DUMP

R1700 XE R1700

WHEEL DOZER

814B 814F II 814K 814F 814

WINCH

57H 56H

OEM SOLUTIONS

TR35E44-C9.3BL

LANDFILL COMPACTOR

816K 816F II 816 816B 816F

MOTOR GRADER

12H 18M3 12M 12K 120H 14M3 12M 3 12M 2 16 120 14 18 160K 120M 160H 120K 160M 140M 3 AWD 12M 3 AWD 140M 3 140M 2 135H 160H NA 160H ES 120M 2 12H NA 16M 16M3 163H 14M-3 135H NA 12H ES 120H ES 160 140M 140K 163H NA 140H 160M 2 160M 3 120H NA 14L 140H NA 150 14M 140K 2 160M 3 AWD 140H ES 140 143H 16GC 120K 2

WHEEL LOADER

966F II 972G 972H 972K 972M 972 972L 814K 972G II 966D 966F 966E 966H 966G 970F 966G II

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T LGP D7H D6R III D6 D8 D7 D8T D8R D6GC D8N D6H II D6R STD D6XE D7R LGP D8 GC D6T LGPPAT D8R II D6T XL PAT D6T XW PAT DEUCE D6 XE D6R XL D6R II 30/30 D6T XW D6T XL D7R SERIES D8GC D7R II D6R D6T D6R LGP D7R XR D6H

ARTICULATED TRUCK

D20D D250E D250D D25D D350D D30D D250E II D300E D300D D300B D300E II

TRANSMISSION

TR35

RIPPER

7 6 8

PIPELAYER

583T 583R 572R II PL83 PL87 587T 587R PL72 578 572R

ENGINE - INDUSTRIAL

3516B

WHEEL SCRAPER

611 615C

POWERTRAIN

TR35E44-C9.3B

WATER FORDING TRACTOR

D7R II

BULLDOZER

7SU 6A 6S 7A 7S 7U 6SU 8A 8U 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced