Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineLubrication SystemOil Lines3T-9399: 6.35mm Outer Diameter Fluid Carrying Steel Tube
HomeEngineLubrication SystemOil Lines3T-9399: 6.35mm Outer Diameter Fluid Carrying Steel Tube
3T-9399: 6.35mm Outer Diameter Fluid Carrying Steel Tube

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
3T-9399: 6.35mm Outer Diameter Fluid Carrying Steel Tube
3T-9399: 6.35mm Outer Diameter Fluid Carrying Steel Tube
3T-9399: 6.35mm Outer Diameter Fluid Carrying Steel Tube
3T-9399: 6.35mm Outer Diameter Fluid Carrying Steel Tube
3T-9399: 6.35mm Outer Diameter Fluid Carrying Steel Tube

Fluid Carrying Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3T-9399

Units of Measure

USMetric
Material: Steel
Outer Diameter (mm): 6.0
Connector Type: Fitting (both ends)
Nut Type: Flared
Outer Diameter (in): 0.25
Fitting Size (in): -4 Male Inverted 45° Flare
Thread: 7/16-24
View More
Compatible Models for part number 3T-9399

TRUCK

777C 777B 777D 777G 777F

QUARRY TRUCK

777E

TRACTOR

776D 776C 776B

OFF HIGHWAY TRUCK

777G 777E 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced