Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsOther Caps & Plugs3T-9549: 1-5/8-12 X 1-1/16-12 Hex Head Straight Adapter
HomeHoses & TubesCaps & PlugsOther Caps & Plugs3T-9549: 1-5/8-12 X 1-1/16-12 Hex Head Straight Adapter
3T-9549: 1-5/8-12 X 1-1/16-12 Hex Head Straight Adapter

Cat® Adapter

Brand: Cat

Product Images
3T-9549: 1-5/8-12 X 1-1/16-12 Hex Head Straight Adapter
3T-9549: 1-5/8-12 X 1-1/16-12 Hex Head Straight Adapter
3T-9549: 1-5/8-12 X 1-1/16-12 Hex Head Straight Adapter
3T-9549: 1-5/8-12 X 1-1/16-12 Hex Head Straight Adapter
3T-9549: 1-5/8-12 X 1-1/16-12 Hex Head Straight Adapter

Cat® Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3T-9549

Units of Measure

USMetric
Coolant and Urea Compatible Seal: 6V-5063 (1-1/16-12), 6V-5065 (1-5/8-12)
Oil and Fuel Compatible Seal: 228-7096 (1-5/8-12), 238-5082 (1-1/16-12)
Transmission and Hydraulic Oil Compatibile Seal: 2S-4078 (1-5/8-12), 3D-2824 (1-1/16-12)
Material Description: Steel
Hex Size (mm): 47.6
Material: Alloy Steel,Alloy Zinc,Carbon Steel
Overall Length (in): 0.96
Hex Size (in): 1.87
Overall Length (mm): 24.3
View More
Compatible Models for part number 3T-9549

PUMPER

SPF343C SPF743

UNDERGROUND ART TRUCK

AD60 AD55B AD63

PETROLEUM ENGINE

3512C 3512B

PETROLEUM TRANSMISSION

TH55-E70 TH48-E80 TH48-E70 TH55FT-E90

WHEEL DOZER

834G 834H 854G

OFF HIGHWAY TRUCK

789G 777G 793D 777 789D 793F 785D 789 785 793

LANDFILL COMPACTOR

836H 836G

MOTOR GRADER

12H 18M3 12M 24M 12K 120H 24 14M3 12M 3 12M 2 16 14 18 160K 120M 160H 120K 160M 140M 3 AWD 12M 3 AWD 140M 3 140M 2 135H 120M 2 16M 16M3 163H 14M-3 160 140M 140K 140H 160M 2 160M 3 150 14M 140K 2 160M 3 AWD 140 143H 120K 2

PUMP

WS305 XD WS223 XD WS255 SS WS223 WS273 XD WS223 SS WS255 XD WS255

ROTARY CUTTER

RC20

TELEHANDLER

TH336C

WHEEL LOADER

972H 966 GC 994 988G 988H 980H 992G 966H 994D

TRACK-TYPE TRACTOR

D7R D6R III D6R STD D7R LGP D9T D6R XL D7R SERIES D10R D10T D11R D11T D7R II D6R D6T D6N D7R XR

ENGINE - MACHINE

C4.4

PIPELAYER

572R II 587T 587R

OFF-HIGHWAY TRUCK

D10R

QUARRY TRUCK

771D 771C 775B

TRUCK

785 793F CMD 775F 797 793F OEM 775D 793D 793F 789C 789D 777C 777B 777G 777F 793F XQ 785G 773D 797F 773F 777 769D 769C 785C 785D 797B 773B

WATER FORDING TRACTOR

D7R II

TRACTOR

776 776C 776B 772B 768C

PUMP POWER END

WSP223 WSP305 WSP273 WSP255

PETROLEUM PACKAGE

TH48-E80 TH48-E70 TH55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced