Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings3W-6485: Extension Spring
HomeHardware, Seals, & ConsumablesHardwareSprings3W-6485: Extension Spring
3W-6485: Extension Spring

Machine Hook

Brand: Cat

Product Images
3W-6485: Extension Spring
3W-6485: Extension Spring

Machine Hook

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3W-6485
End Orientation: 90°
Outside Diameter (OD) - A (in): 1/2
Wire Diameter - C (in): 0.048
Loop Type: Machine Hook
Length - B (in): 2 3/4
Material: Alloy Zinc,Carbon Steel
Spring Type: Extension
View More
Compatible Models for part number 3W-6485

MINI HYD EXCAVATOR

307-A

RIPPER

963

TRACK LOADER

963B 963 973

EXCAVATOR

318B N 312B L 317B LN 312C L 307 312-A 318B 315B FM L 312B 312C 315B L 317B L 315B 315C

MOTOR GRADER

12H 12K 120H 140K 2 163H 12H ES 140H ES 14H NA 120H ES 143H 135H 160K 140K 160H 163H NA 120K 140H 160H ES 14H 120K 2 16H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced