Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies415-4530: 9.53mm Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies415-4530: 9.53mm Hose
415-4530: 9.53mm Hose

Cat® 9.53mm Diameter Fluid Carrying Hose Assembly with 13/16" 90 Degree ORFS and 13/16" Straight ORFS End Connectors

Brand: Cat

Product Images
415-4530: 9.53mm Hose
415-4530: 9.53mm Hose
415-4530: 9.53mm Hose
415-4530: 9.53mm Hose
415-4530: 9.53mm Hose

Cat® 9.53mm Diameter Fluid Carrying Hose Assembly with 13/16" 90 Degree ORFS and 13/16" Straight ORFS End Connectors

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 415-4530

Description:
A hose assembly consists of a hose and hose fittings. A Hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.

Attributes:
• Minimizes pressure loss and maintains fluid flow, making them efficient and reliable.
• Provides secure and leakproof connection.
• 13/16" 90 Degree ORFS Hex 23.82 and 13/16" Straight ORFS Hex 23.82 End Connectors.

Applications:
A Hose is used to carry fluid to flow from one component to another, this type of hose is widely used in Hydraulic systems and steering systems. Mostly used in CAT 424B Backhoe Loaders.

View More
Specifications for part number 415-4530

Units of Measure

USMetric
Overall Length (mm): 1,575.0
Hose Length (in): 62.0
Hose Length (mm): 1,575.0
Weight (kg): 1.025
Inner Diameter (in): 0.37
Inner Diameter (mm): 9.53
Thread: 13/16-16
Material: Carbon Steel,High Pressure Hose
View More
Compatible Models for part number 415-4530

BACKHOE LOADER

424B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced