Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings416-1277: 101.19mm ID Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings416-1277: 101.19mm ID Seal-O-Ring
416-1277: 101.19mm ID Seal-O-Ring

Cat® 101.19mm Internal Diameter Seal-O-Ring resists compression set, extrusion, and chemical breakdown for reliable sealing under pressure and heat.

Brand: Cat

Product Images
416-1277: 101.19mm ID Seal-O-Ring
416-1277: 101.19mm ID Seal-O-Ring
416-1277: 101.19mm ID Seal-O-Ring
416-1277: 101.19mm ID Seal-O-Ring
416-1277: 101.19mm ID Seal-O-Ring

Cat® 101.19mm Internal Diameter Seal-O-Ring resists compression set, extrusion, and chemical breakdown for reliable sealing under pressure and heat.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 416-1277

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 101.19
Inside Diameter (in): 3.984
Material: Rubber
Dash Size: 242
View More
Compatible Models for part number 416-1277

GENERATOR SET

3508

WHEELED EXCAVATOR

M313-07 M322D MH M320F M314-07 M320D2 M324D2 MH M314 MH3026 M315 M322D2 MH MH3024 M318D MH M318D M320

EXCAVATOR

312D2 312D2 GC MH3022 311D LRR 318E L 312D L 316F L MH3024 318D2 314D LCR 313F GC 312E 312F 316F 312D 314E LCR 315D L 317 313F LGC 318D2 L 314D CR 312F GC 313D2 GC 318F L 318D L 312D2 L 316E L 312E L 313D2-GC 315F LCR 313D2 318F 314E CR 313D2 LGP 313F L 317 GC 311F LRR 314F CR 313F

VIBRATORY COMPACTOR

CB-536D

MATERIAL HANDLER

MH3022 MH3024

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced