Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement416-5780: Engine Air Pre-Cleaner Kit
HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement416-5780: Engine Air Pre-Cleaner Kit
416-5780: Engine Air Pre-Cleaner Kit

Turbine type pre-cleaner for the engine air filter to extend filter life. For use in high dust/debris applications

Brand: Cat

Product Images
416-5780: Engine Air Pre-Cleaner Kit
416-5780: Engine Air Pre-Cleaner Kit
416-5780: Engine Air Pre-Cleaner Kit

Turbine type pre-cleaner for the engine air filter to extend filter life. For use in high dust/debris applications

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

416-5862: 3mm Thick Air Precleaner Shield
416-5862: 3mm Thick Air Precleaner ShieldQuantity: 1
356-5250: 74.7mm Inner Diameter Hose Adapter
356-5250: 74.7mm Inner Diameter Hose AdapterQuantity: 1
130-3279: Turbine Precleaner
130-3279: Turbine PrecleanerQuantity: 1
5P-4868: 60.33mm Minimum Standard Clamp
5P-4868: 60.33mm Minimum Standard ClampQuantity: 1
6V-3582: 82.55mm Internal Diameter Standard Hose Clamp
6V-3582: 82.55mm Internal Diameter Standard Hose ClampQuantity: 1
7X-0613: M8 ID Steel Flat Washer
7X-0613: M8 ID Steel Flat WasherQuantity: 2
5C-7261: M8 x 1.25mm Hex Nut
5C-7261: M8 x 1.25mm Hex NutQuantity: 3
8T-4908: M8-1.25 x 25mm Hex Head Bolt
8T-4908: M8-1.25 x 25mm Hex Head BoltQuantity: 5
376-8670: Precleaner Clamp
376-8670: Precleaner ClampQuantity: 1
444-6027: Precleaner Gas Spring
444-6027: Precleaner Gas SpringQuantity: 1
416-5778: Air Cleaner Inlet Hose
416-5778: Air Cleaner Inlet HoseQuantity: 1
626-4639: Precleaner Pipe
626-4639: Precleaner PipeQuantity: 1
117-9966: Operator Platform Plug
117-9966: Operator Platform PlugQuantity: 1
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 6
Showing 1 to 14 of 14
DescriptionSpecificationsCompatible Models
Specifications for part number 416-5780

We are still working on adding a specification for this part.

Compatible Models for part number 416-5780

COMPACT TRACK LOADER

249D 239D 249D3 239D3

SKID STEER LOADER

232D3 226D 226D3 232D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced