Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement416-5965: Engine Air Pre-Cleaner Kit
HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement416-5965: Engine Air Pre-Cleaner Kit
Parts included in this kit

No results available.

416-5964: Precleaner Inlet Pipe Assembly
416-5964: Precleaner Inlet Pipe AssemblyQuantity: 1
345-3515: 76.1mm Inner Diameter Precleaner Hose
345-3515: 76.1mm Inner Diameter Precleaner HoseQuantity: 1
376-8670: Precleaner Clamp
376-8670: Precleaner ClampQuantity: 1
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 6
376-8678: Precleaner Shield
376-8678: Precleaner ShieldQuantity: 1
416-5966: Engine Air Cleaner
416-5966: Engine Air CleanerQuantity: 1
6V-3582: 82.55mm Internal Diameter Standard Hose Clamp
6V-3582: 82.55mm Internal Diameter Standard Hose ClampQuantity: 1
261-6101: Precleaner Outer Cover
261-6101: Precleaner Outer CoverQuantity: 1
7Y-9099: M8-1.25 x 25mm Rounded Pan Head Hexalobular Screw
7Y-9099: M8-1.25 x 25mm Rounded Pan Head Hexalobular ScrewQuantity: 2
130-3279: Turbine Precleaner
130-3279: Turbine PrecleanerQuantity: 1
356-5250: 74.7mm Inner Diameter Hose Adapter
356-5250: 74.7mm Inner Diameter Hose AdapterQuantity: 1
8T-6726: 95.00mm Internal Diameter Standard Hose Clamp
8T-6726: 95.00mm Internal Diameter Standard Hose ClampQuantity: 1
7X-0613: M8 ID Steel Flat Washer
7X-0613: M8 ID Steel Flat WasherQuantity: 2
5C-7261: M8 x 1.25mm Hex Nut
5C-7261: M8 x 1.25mm Hex NutQuantity: 3
8T-4908: M8-1.25 x 25mm Hex Head Bolt
8T-4908: M8-1.25 x 25mm Hex Head BoltQuantity: 3
Showing 1 to 15 of 15
DescriptionSpecificationsCompatible Models
Description for part number 416-5965

Description: Turbine type precleaner for the engine air filter to extend filter life. For use in high dust/debris applications.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 416-5965

We are still working on adding a specification for this part.

Compatible Models for part number 416-5965

MULTI TERRAIN LOADER

297D2 297D2 XHP

COMPACT TRACK LOADER

299D3 XE 299D3 299D2 299D2 XHP

SKID STEER LOADER

272D2 XHP 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced