Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates417-4783: Cylinder Group
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates417-4783: Cylinder Group
417-4783: Cylinder Group

Cat® Cylinder Group (Hydraulic Arrangement)

Brand: Cat

Product Images
417-4783: Cylinder Group
417-4783: Cylinder Group
417-4783: Cylinder Group
417-4783: Cylinder Group
417-4783: Cylinder Group

Cat® Cylinder Group (Hydraulic Arrangement)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 417-4783

Description:
Cat® Cylinder Groups are used to service hydraulic systems of heavy-duty equipment. Quality for your rugged work environment. Cat® Cylinders are manufactured with thick tube walls that enable more service lives. This feature, when combined with exclusive Cat® Oversize Seals, can extend cylinder life in many applications.
Stroke Length : 249 mm (9.803 in)
Closed Length : 135 mm (5.314 in)
Open Length : 384 mm (15.118 in)
Port Thread Size : 1-1/16-12 (in)
Test Pressure : 380 bar (5511.434 in)

Application:
Cat® Hydraulic cylinder arrangements are designed for specific machine applications. Used to actuate heavy-duty implements in hydraulic systems. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 417-4783

Units of Measure

USMetric
Overall Length (mm): 565.0
Overall Length (in): 22.24
Overall Width (mm): 239.0
Overall Width (in): 9.41
Overall Height (mm): 134.5
Overall Height (in): 5.3
Bore Diameter (mm): 90.0
Bore Diameter (in): 3.54
Rod Diameter (mm): 55.0
Rod Diameter (in): 2.17
Thread Size (in - TPI) (in): 1/8-27
Working Pressure (kPa): 24,500.0
Working Pressure (psi): 3,553.424
Weight (kg): 36.5
Weight (lb): 80.47
View More
Compatible Models for part number 417-4783

BACKHOE LOADER

424B 424B HD 424 424B2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced