Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersCab Air Filters417-8133: Cab Air Filter
HomeFilters & FluidsFiltersAir FiltersCab Air Filters417-8133: Cab Air Filter
417-8133: Cab Air Filter

Standard Efficiency Cabin Air Filter

Brand: Cat

Product Images
417-8133: Cab Air Filter
417-8133: Cab Air Filter
417-8133: Cab Air Filter

Standard Efficiency Cabin Air Filter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 417-8133

Units of Measure

USMetric
Height with Seal (in): 1.508
Width (mm): 165.0
Height without Seal (in): 1.102
Type: Urethane Panel
Length (in): 15.748
Material: Other Mixed: Metal-Nonmetal,Polyurethane Plastic
Height with Seal (mm): 38.3
Media Type: Standard
Length (mm): 400.0
Width (in): 6.496
Height without Seal (mm): 28
View More
Compatible Models for part number 417-8133

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced