Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance417-8986: Seal Kit
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance417-8986: Seal Kit
Parts included in this kit

No results available.

432-8508: 62.075mm Rod Diameter Wiper Seal
432-8508: 62.075mm Rod Diameter Wiper SealQuantity: 1
1H-6227: 101.19mm Inner Diameter Seal O Ring
1H-6227: 101.19mm Inner Diameter Seal O RingQuantity: 2
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 2
8T-5049: 101.27mm Inside Diameter Seal-O-Ring
8T-5049: 101.27mm Inside Diameter Seal-O-RingQuantity: 1
8T-3338: 3.1 x 84.4mm 75A NBR O-Ring
8T-3338: 3.1 x 84.4mm 75A NBR O-RingQuantity: 1
415-1114: Hydraulic Hammer
415-1114: Hydraulic HammerQuantity: 1
432-8486: Hydraulic Hammer Buffer Seal
432-8486: Hydraulic Hammer Buffer SealQuantity: 1
442-4706: Hydraulic Hammer Valve Body Seal
442-4706: Hydraulic Hammer Valve Body SealQuantity: 2
432-8503: Cat® U-Cup Seal
432-8503: Cat® U-Cup SealQuantity: 1
432-8491: 57.77mm Diameter U-Cup-Seal
432-8491: 57.77mm Diameter U-Cup-SealQuantity: 2
432-8496: 62.075mm Rod Diameter U-Cup Seal
432-8496: 62.075mm Rod Diameter U-Cup SealQuantity: 1
432-8521: Cat® Wiper Seal
432-8521: Cat® Wiper SealQuantity: 1
Showing 1 to 12 of 12
DescriptionSpecificationsCompatible Models
Description for part number 417-8986

Description:Cat® Kits provide easy field service, repair, or replacement of heavy-duty equipment systems and components.Attributes:Kit includes O-rings, step seals, gas seal, U-cup seal and dust seal for service of the hydraulic hammerApplication:Consult your owners manual or contact your local Cat Dealer for more information

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 417-8986

We are still working on adding a specification for this part.

Compatible Models for part number 417-8986

MINI HYD EXCAVATOR

305D CR

HAMMER

H55E S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced