Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings418-9612: 110mm Inner Diameter Taper Roller Bearing
HomeDrivetrainDifferentialsDifferential Bearings418-9612: 110mm Inner Diameter Taper Roller Bearing
418-9612: 110mm Inner Diameter Taper Roller Bearing

Cat® Taper Roller Bearing facilitates smooth and efficient rotational motion by minimizing friction between moving parts

Brand: Cat

Product Images
418-9612: 110mm Inner Diameter Taper Roller Bearing
418-9612: 110mm Inner Diameter Taper Roller Bearing
418-9612: 110mm Inner Diameter Taper Roller Bearing

Cat® Taper Roller Bearing facilitates smooth and efficient rotational motion by minimizing friction between moving parts

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 418-9612
Material: Carbon Steel
View More
Compatible Models for part number 418-9612

UNDERGROUND ART TRUCK

AD30

INTEGRATED TOOLCARRIER

IT38G II

WHEEL TRACTOR-SCRAPER

627K 627K LRC 657 623K LRC 623K 621K

LOAD HAUL DUMP

R1700 II R1700G

OFF HIGHWAY TRUCK

789G

MOTOR GRADER

18M3 404F-22 14M3 16 14 18 16H NA 16M 16M3 163H 14M-3 14H NA 163H NA 16H 16G 14M 143H 14H 14G

WINCH

59N 59L 58L 57H 57 59 58

TRACK SKIDDER

527 517

WHEEL SKIDDER

535B 525 515 545 525B

TRACK-TYPE TRACTOR

D7R D7G D7H D8R D8L D8N D9L D9N D10N D10R

PIPELAYER

572G 594H 578

EXCAVATOR

229 225 231D 225B 225D 229D

RIPPER SCARIFIER

16G

WHEEL TRACTOR

650B 623B 623G 651B 623H 623E 623F 651E 660B 621B 657E 657B 621K OEM 615 621R 621E 621F 657G 611 621G 621H 621S 621 615C 627B 627G 627H 627E 627F 615C II 641B 666B

SOIL COMPACTOR

825H 825G 825K 825G II

EJECTOR TRUCK

740 730 D400E II 730C 740B

WHEEL DOZER

824H 824G 824C 824K 824G II

LANDFILL COMPACTOR

826G II 826G 826H 826K

WHEEL LOADER

972G 972H 972K 966K XE 962H 972G II 980G II 980C 980F 980H 980G 966H 966G 966K 966G II 980F II

ARTICULATED TRUCK

D550B D44B 740C 740B D400D 740 GC D35HP 730C D35C 745C D350E II D40D 740 D400E II 735C 735B 745 730 735 OEM 735 D300E II

RIPPER

7 9 8

WHEEL SCRAPER

621E 621B

TRUCK

793F CMD 793F OEM 793D 793C 793F 789D 793F XQ 785G

LOGGER

227

BULLDOZER

7SU 7A 7S 7U 7S LGP 8A 824S 8S 8U 9C 9U 9S 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced