Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits419-8215: GASKET(CL) KIT
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits419-8215: GASKET(CL) KIT
419-8215: GASKET(CL) KIT

Central and Lower Kit

Brand: Cat

Product Images
419-8215: GASKET(CL) KIT
419-8215: GASKET(CL) KIT
419-8215: GASKET(CL) KIT
419-8215: GASKET(CL) KIT

Central and Lower Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

8J-4351: 3.53 x 44.04mm 75A FKM O-Ring
8J-4351: 3.53 x 44.04mm 75A FKM O-RingQuantity: 1
239-5571: 2.28mm Thickness Integral Edge Bonded Steel
239-5571: 2.28mm Thickness Integral Edge Bonded SteelQuantity: 1
343-8888: 0.8mm Thick Cylinder Block Gasket
343-8888: 0.8mm Thick Cylinder Block GasketQuantity: 1
353-1648: 0.8mm Thick Oil Pan Gasket
353-1648: 0.8mm Thick Oil Pan GasketQuantity: 1
118-5068: 15.54mm Inside Diameter Seal-O-Ring
118-5068: 15.54mm Inside Diameter Seal-O-RingQuantity: 1
165-6170: 24.13mm Outside Diameter Non-Threaded Plug
165-6170: 24.13mm Outside Diameter Non-Threaded PlugQuantity: 3
5P-8068: 5.33 x 37.47mm 75A FKM O-Ring
5P-8068: 5.33 x 37.47mm 75A FKM O-RingQuantity: 1
234-8937: 2.23mm Tool Turning Cover with Bonded Seal
234-8937: 2.23mm Tool Turning Cover with Bonded SealQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 1
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 2
239-5572: 2.28mm Integral Rubber Edge Bonded Seal Gasket
239-5572: 2.28mm Integral Rubber Edge Bonded Seal GasketQuantity: 3
109-0078: 37.47mm Inside Diameter Seal-O-Ring
109-0078: 37.47mm Inside Diameter Seal-O-RingQuantity: 1
113-5304: 5.33 x 50.17mm 75A FKM O-Ring
113-5304: 5.33 x 50.17mm 75A FKM O-RingQuantity: 3
Showing 1 to 13 of 13
DescriptionSpecificationsCompatible Models
Specifications for part number 419-8215
Kit Contains: Dust cap, plug, fastener, gaskets, seals,
View More
Compatible Models for part number 419-8215

GENERATOR

SR4

GEN SET ENGINE

3412 3412C

GENERATOR SET

3412C

MARINE ENGINE

3412

GAS ENGINE

G3412

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced