Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits420-4432: Oil Cooler and Lines Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits420-4432: Oil Cooler and Lines Kit
420-4432: Oil Cooler and Lines Kit

Oil Cooler and Lines Kit

Brand: Cat

Product Images
420-4432: Oil Cooler and Lines Kit
420-4432: Oil Cooler and Lines Kit

Oil Cooler and Lines Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

2P-3760: 0.8mm Two Bolt Flange Gasket
2P-3760: 0.8mm Two Bolt Flange GasketQuantity: 2
6V-1585: 46.99mm Inside Diameter Seal-O-Ring
6V-1585: 46.99mm Inside Diameter Seal-O-RingQuantity: 1
198-1517: 1.2mm Thick Cylinder Block Cover Gasket
198-1517: 1.2mm Thick Cylinder Block Cover GasketQuantity: 2
343-8888: 0.8mm Thick Cylinder Block Gasket
343-8888: 0.8mm Thick Cylinder Block GasketQuantity: 2
6V-5064: 29.74mm Internal Diameter O-Ring Seal
6V-5064: 29.74mm Internal Diameter O-Ring SealQuantity: 1
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
6V-5063: 2.95 x 23.47mm 70A EPDM O-RingQuantity: 1
330-3517: 3.53 x 34.52mm 75A FKM O-Ring
330-3517: 3.53 x 34.52mm 75A FKM O-RingQuantity: 1
4N-1135: 0.78mm Thick Hydraulic Line Gasket
4N-1135: 0.78mm Thick Hydraulic Line GasketQuantity: 1
4N-2199: 0.8mm Thick Oil Cooler Cover Gasket
4N-2199: 0.8mm Thick Oil Cooler Cover GasketQuantity: 1
5P-5846: 40.64mm Inside Diameter Seal-O-Ring
5P-5846: 40.64mm Inside Diameter Seal-O-RingQuantity: 1
5P-8068: 5.33 x 37.47mm 75A FKM O-Ring
5P-8068: 5.33 x 37.47mm 75A FKM O-RingQuantity: 5
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 1
4N-0641: 0.8mm Thick Gasket
4N-0641: 0.8mm Thick GasketQuantity: 1
7C-0307: 0.8mm Thick Bonnet Cover Gasket
7C-0307: 0.8mm Thick Bonnet Cover GasketQuantity: 1
109-0077: 100.97mm Inside Diameter Seal-O-Ring
109-0077: 100.97mm Inside Diameter Seal-O-RingQuantity: 3
109-0074: 91.44mm Inside Diameter Seal-O-Ring
109-0074: 91.44mm Inside Diameter Seal-O-RingQuantity: 1
4N-1946: 0.8mm Thick Gasket
4N-1946: 0.8mm Thick GasketQuantity: 1
113-5304: 5.33 x 50.17mm 75A FKM O-Ring
113-5304: 5.33 x 50.17mm 75A FKM O-RingQuantity: 5
8C-3445: Engine Oil Dust Cap
8C-3445: Engine Oil Dust CapQuantity: 1
Showing 1 to 19 of 19
DescriptionSpecificationsCompatible Models
Specifications for part number 420-4432
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 420-4432

GEN SET ENGINE

3406B

TRUCK ENGINE

3406E 3406B

MARINE ENGINE

C30 C32 3412

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced