Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsCustom Adapters420-9749: Fuel Tank Adapter (Filler Neck)
Home
Hoses & TubesAdapters, Couplings, & FittingsCustom Adapters
420-9749: Fuel Tank Adapter (Filler Neck)
420-9749: Fuel Tank Adapter (Filler Neck)

Cat® Fuel Tank Adapter (Filler Neck), L X W X H: 118 X 106 X 104 mm

Brand: Cat

Product Images
420-9749: Fuel Tank Adapter (Filler Neck)
420-9749: Fuel Tank Adapter (Filler Neck)
420-9749: Fuel Tank Adapter (Filler Neck)
420-9749: Fuel Tank Adapter (Filler Neck)
420-9749: Fuel Tank Adapter (Filler Neck)

Cat® Fuel Tank Adapter (Filler Neck), L X W X H: 118 X 106 X 104 mm

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 420-9749
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 420-9749

Units of Measure

USMetric
Overall Length (mm): 118.0
Overall Width (mm): 106.0
Overall Height (mm): 104.0
Hole Size (mm): 8.8 (2X)
Distance Between Flange Holes (mm): 94
Overall Length (in): 4.65
Overall Width (in): 4.17
Overall Height (in): 4.09
Hole Size (in): 0.35 (2X)
Distance Between Flange Holes (in): 3.7
Material: Carbon Steel,Polyamide Plastic,Nitrile / NBR / HNBR / XNBR Rubber
View More
Compatible Models for part number 420-9749

COMPACT TRACK LOADER

249D 239D 249D3 239D3

SKID STEER LOADER

232D3 226D 249D3 226D3 232D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert