Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits421-9723: Engine Overhaul (Top End) Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits421-9723: Engine Overhaul (Top End) Kit
421-9723: Engine Overhaul (Top End) Kit

Marine Bundled Repair Solution, 3412 Engine Overhaul

Brand: Cat

Product Images
421-9723: Engine Overhaul (Top End) Kit
421-9723: Engine Overhaul (Top End) Kit

Marine Bundled Repair Solution, 3412 Engine Overhaul

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

1R-0749: Secondary Fuel Filter
1R-0749: Secondary Fuel FilterQuantity: 2
245-8342: 0.8mm Thick Square Gasket
245-8342: 0.8mm Thick Square GasketQuantity: 1
248-5513: Engine Water Temperature Regulator
248-5513: Engine Water Temperature RegulatorQuantity: 2
4L-8337: 81mm Inner Diameter O-Ring Seal
4L-8337: 81mm Inner Diameter O-Ring SealQuantity: 2
419-9849: Fuel Systemtem Gasket Kit
419-9849: Fuel Systemtem Gasket KitQuantity: 1
8F-4994: 23.16mm Inside Diameter Seal-O-Ring
8F-4994: 23.16mm Inside Diameter Seal-O-RingQuantity: 1
1R-1808: Engine Oil Filter
1R-1808: Engine Oil FilterQuantity: 2
305-6843: 21.08mm Inner Diameter Lifter Guide Spring
305-6843: 21.08mm Inner Diameter Lifter Guide SpringQuantity: 24
419-8601: Single Cylinder Head Install Kit
419-8601: Single Cylinder Head Install KitQuantity: 2
4H-9541: 0.8mm Thick Exhaust Flange Gasket
4H-9541: 0.8mm Thick Exhaust Flange GasketQuantity: 1
420-8545: Oil Cooler and Lines Gasket Kit
420-8545: Oil Cooler and Lines Gasket KitQuantity: 1
5S-1188: 88.26mm Inside Diameter Seal-O-Ring
5S-1188: 88.26mm Inside Diameter Seal-O-RingQuantity: 2
106-1792: 100mm Long Taper Lock Steel Stud
106-1792: 100mm Long Taper Lock Steel StudQuantity: 28
219-6544: Aftercooler & Lines Install Gasket Kit
219-6544: Aftercooler & Lines Install Gasket KitQuantity: 1
2N-2766: 3/8''-16 Cone Lock Nut
2N-2766: 3/8''-16 Cone Lock NutQuantity: 24
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 1
3E-6916: 3/8''-16 Hex Nut
3E-6916: 3/8''-16 Hex NutQuantity: 4
Showing 1 to 17 of 17
DescriptionSpecificationsCompatible Models
Specifications for part number 421-9723

We are still working on adding a specification for this part.

Compatible Models for part number 421-9723

GENERATOR

SR4

GENERATOR SET

3412C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced