Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRubber Track Undercarriage ComponentsRollers422-0864: Carrier Roller Group
HomeUndercarriageRubber Track Undercarriage ComponentsRollers422-0864: Carrier Roller Group
422-0864: Carrier Roller Group

Cat® Carrier Roller Group Standard Application, 70mm Tread Diameter, R-Groove

Brand: Cat

Product Images
422-0864: Carrier Roller Group
422-0864: Carrier Roller Group
422-0864: Carrier Roller Group
422-0864: Carrier Roller Group
422-0864: Carrier Roller Group

Cat® Carrier Roller Group Standard Application, 70mm Tread Diameter, R-Groove

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 422-0864

Units of Measure

USMetric
Outside Spread (mm): 100
Shaft Mounting Length (in): 1.299
Application: Standard Application
Inner Diameter (mm): 30.0
Material: Carbon Steel
Overall Length (in): 6.81
UC System: HD
Outside Spread (in): 3.937
Shaft Mounting Length (mm): 33
Material Description: STEEL
Inside Spread (in): 0
Shaft OD (mm): 25
Outer Diameter (mm): 70.0
Shaft OD (in): 0.984
Flange OD (in): 2.756
Mounting Type: R-groove
Inner Diameter (in): 1.18
Tread OD (in): 2.756
Overall Length (mm): 173.0
Flange OD (mm): 70
Tread OD (mm): 70
Inside Spread (mm): 0
Outer Diameter (in): 2.76
View More
Compatible Models for part number 422-0864

MINI HYD EXCAVATOR

303ECR 304 303E CR 303.5E2 CR 304E2 303.5CR 304SR 302.7CR 303.5E2 303 SR 303.5E 303.5D 304E2 CR 304E 304CR 303CR 304D CR 304.5E2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced