Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits422-1819: Oil Cooler and Lines Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
422-1819: Oil Cooler and Lines Gasket Kit
422-1819: Oil Cooler and Lines Gasket Kit

Oil Cooler and Lines Kit

Brand: Cat

Product Images
422-1819: Oil Cooler and Lines Gasket Kit
422-1819: Oil Cooler and Lines Gasket Kit

Oil Cooler and Lines Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

3P-1156: 3.53 x 21.82mm 75A FKM O-Ring
3P-1156: 3.53 x 21.82mm 75A FKM O-RingQuantity: 2
240-2767: Engine Oil Cooler Core Gasket
240-2767: Engine Oil Cooler Core GasketQuantity: 1
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
6V-8397: 1.78 x 9.27mm 90A NBR O-RingQuantity: 2
4F-9029: 29.74mm Inner Diameter O-Ring Seal
4F-9029: 29.74mm Inner Diameter O-Ring SealQuantity: 1
300-7933: 0.35mm Thick Engine Oil Filter Gasket
300-7933: 0.35mm Thick Engine Oil Filter GasketQuantity: 1
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 2
2P-4305: 0.8mm Thick Gasket
2P-4305: 0.8mm Thick GasketQuantity: 2
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 3
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 2
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Specifications for part number 422-1819
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 422-1819

TRACK-TYPE TRACTOR

D5N D6N

WHEEL SKIDDER

535B

CHALLENGER

35 55 45

TRUCK ENGINE

C7

COMBINE

460 470

INTEGRATED TOOLCARRIER

IT38G

PIPELAYER

561N

TRACK LOADER

953B 953C

LOAD HAUL DUMP

CL210

VIBRATORY COMPACTOR

CS-563C CP-533C CP-563C CS-583C CS-533C CS-531C

WHEEL LOADER

938G 960F 950F 962G 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert