Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity422-3309: High Flow Kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
422-3309: High Flow Kit
422-3309: High Flow Kit

This kit provides components required to convert the auxiliary system flow from standard flow to high flow (30 gpm/113 lpm @ 3335 psi).

Brand: Cat

Product Images
422-3309: High Flow Kit
422-3309: High Flow Kit

This kit provides components required to convert the auxiliary system flow from standard flow to high flow (30 gpm/113 lpm @ 3335 psi).

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

258-2555: One Section Gear Pump
258-2555: One Section Gear PumpQuantity: 1
345-4835: XT-3 ES
345-4835: XT-3 ESQuantity: 1
388-8112: High Flow Identification Film
388-8112: High Flow Identification FilmQuantity: 2
435-8880: 38.1mm ID Hydraulic Pump Lines Hose
435-8880: 38.1mm ID Hydraulic Pump Lines HoseQuantity: 1
343-6821: 63.00mm Minimum Internal Diameter Clamp
343-6821: 63.00mm Minimum Internal Diameter ClampQuantity: 1
8T-4195: M10-1.5 x 30mm Hex Head Bolt
8T-4195: M10-1.5 x 30mm Hex Head BoltQuantity: 4
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 2
8T-4956: BOLT
8T-4956: BOLTQuantity: 2
146-9439: 12 Volts Resistor Suppression Relay
146-9439: 12 Volts Resistor Suppression RelayQuantity: 1
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 6
323-3308: Hydraulic Oil Cooler Lines Cap
323-3308: Hydraulic Oil Cooler Lines CapQuantity: 2
9X-2546: M6-1 x 20mm Hex Socket Head Bolt
9X-2546: M6-1 x 20mm Hex Socket Head BoltQuantity: 4
385-5779: Elbow Flange Assembly
385-5779: Elbow Flange AssemblyQuantity: 1
460-5343: Operator Cabin Joystick Control
460-5343: Operator Cabin Joystick ControlQuantity: 1
8T-5049: 101.27mm Inside Diameter Seal-O-Ring
8T-5049: 101.27mm Inside Diameter Seal-O-RingQuantity: 1
101-7404: M10-1.5 x 30mm Hex Socket Head Bolt
101-7404: M10-1.5 x 30mm Hex Socket Head BoltQuantity: 2
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 3
4P-8134: 21.00mm Clamp Width Ladder Clip
4P-8134: 21.00mm Clamp Width Ladder ClipQuantity: 1
8T-6466: M10-1.5 x 60mm Hex Head Bolt
8T-6466: M10-1.5 x 60mm Hex Head BoltQuantity: 4
358-5002: 45Cc Steel Piston Pump
358-5002: 45Cc Steel Piston PumpQuantity: 1
378-1030: HARNESS AS
378-1030: HARNESS ASQuantity: 1
5P-3863: 82.22mm Inside Diameter Seal-O-Ring
5P-3863: 82.22mm Inside Diameter Seal-O-RingQuantity: 1
347-4163: 50.00mm Minimum ID Spring Liner Clamp
347-4163: 50.00mm Minimum ID Spring Liner ClampQuantity: 1
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 10
Showing 1 to 24 of 24
DescriptionSpecificationsCompatible Models
Specifications for part number 422-3309
Material: PVC Plastic
View More
Compatible Models for part number 422-3309

MULTI TERRAIN LOADER

257D

COMPACT TRACK LOADER

259D

SKID STEER LOADER

236D 242D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert