Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsCab HVAC SystemsOther Cab HVAC Components422-6493: Compressor Group
Home
CabsCab HVAC SystemsOther Cab HVAC Components
422-6493: Compressor Group
422-6493: Compressor Group

Cat® Refrigerant Compressor (12 V Clutch)

Brand: Cat

Product Images
422-6493: Compressor Group
422-6493: Compressor Group

Cat® Refrigerant Compressor (12 V Clutch)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 422-6493
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 422-6493

Units of Measure

USMetric
Length (in): 0.7 (Stroke)
Material: Alloy Aluminum
Overall Length (in): 7.9
Bore Diameter (mm): 35
Pins: 2
Connector Type: 2 Pin DT
Outside Diameter (in): 4.9
Material Description: Cast Aluminum
Outside Diameter (mm): 125
Bore Diameter (in): 1.4
Overall Length (mm): 200
Length (mm): 18.1 (Stroke)
Voltage (VAC): 12 (VDC)
View More
Compatible Models for part number 422-6493

MINI HYD EXCAVATOR

304E2 CR 303.5E2 CR 304E2 305.5E2 CR 306E2 305E2 303.5E2 304.5E2 305E2 CR 305.5E2 305.5E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert