Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
423-3255: COVER KIT
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits423-3255: COVER KIT

423-3255: COVER KIT

Cat® Cover Kit of Diesel Exhaust Fluid Pump

Brand: Cat

Product Images

423-3255: COVER KIT
423-3255: COVER KIT
423-3255: COVER KIT
423-3255: COVER KIT

423-3255: COVER KIT

Cat® Cover Kit of Diesel Exhaust Fluid Pump

Brand: Cat

Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please

.

Description for part number 423-3255

A Kit Cover consists of protective caps. It is used to protect adblue outlet connectors. It consists of a protective cap that is used for an electrical connector. Attributes:• Provided with Protective Caps for Coolant Connectors• Manufactured to precise specifications and is built for durability and reliabilityApplications:A Kit Cover is used to provide service repair and replacement.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Specifications for part number 423-3255

We are still working on adding a specification for this part.

Compatible Models for part number 423-3255

GENERATOR

XQ330 XQP550

WHEEL TRACTOR-SCRAPER

627 623 621 637 631 631K 623K 621K 627K 657 651

ASPHALT COMPACTOR

CW16 CB8 CB7 CB15 CB13 CB10

WHEEL SKIDDER

535D 545D 525D 555D

ROTARY DRILL

MD6200

RETROFIT AFTERTREATMNT

SCR

TRACK FELLER BUNCHER

522 521

FORESTRY PRODUCTS

538 548 558 568 FM528 FM528 LL

EXCAVATOR

FM538 336F FM548 335F 323F 336F XE 374F L 352F XE VG 336 MHPU 548 349F L 352F-VG 317 315 558 313 326F L 350MHPU 336F L XE FM558 326F 320 GX FM568 330GC 320 GC 349F 352F 340F 336F LN XE 336F L 374F 330 GC 336F LNXE 336F LN 330F 390F L 323F L 317 GC 349F LXE MH3295 390F 315 GC MH3040 340MHPU 340F L UHD 349 GC 330F LN 350 OEM 352 UHD 340 349 336 GC 345 340F L LRE 352 350 355 320 326 325 3130EM 323 319 330 335 336 333 330F L 323 GX 329F L 335F LCR 395 374 326F LN 345 GC

COMPACT TRACK LOADER

285XE 275 285 275XE

WHEEL TRACTOR

633E II 651B 651E 631K 631E 621K OEM 613C II 651 657E 657G 637E

ROTARY MIXER

RM500B

HEX BASED SPL SOLUTION

352F 330F M322F

TRACK LOADER

963 973 953 973K 953K

SOIL COMPACTOR

825 CP68B CP56B 815 CS76B CS74B CP12 GC CP13 GC CP74B CS12 GC 825K 815K CP12 CP13 CP14 CP16 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS56B CS68B CS10 GC CS66B CS78B CS11 GC

PETROLEUM TRANSMISSION

CX31-P600-C18I

BACKHOE LOADER

420XE 416 428 420 434 430 432 444 440 450

WHEEL DOZER

834 834K 824K 814K 814 824

LANDFILL COMPACTOR

836 826 816K 836K 816 826K

WHEEL LOADER

982XE 988 XE 972M 988GC 986K 950M 962M 980XE 988K 966M 930M 950GC 938M 926M 962 966 972 966 GC 986 966XE 980 982 988 995 988K XE 926 930 938 950 962M Z 972M XE 966M XE 972XE 980M 994K 982M

TELEHANDLER

TH1055 TH1255 TL943 TL1055 TH0842 TL1255

COMPACT WHEEL LOADER

914 910 920

ARTICULATED TRUCK

725C 730C2 730C OEM 725C2 730 EJECTOR 740 GC 730C 725 740 735C 745 730 735

WHEELED EXCAVATOR

M314 M315 M322 M320 M323 M318 M319 M316 M317 MH3026 MH3040 M314-07 M323F

ENGINE - INDUSTRIAL

MX35 3516B

INDUSTRIAL ENGINE

C18 C7.1 C9.3 C9.3B C3.6 C4.4 C13 C15

WHEEL SCRAPER

657G 657E

QUARRY TRUCK

772G 770G

UNDERGROUND ART TRUCK

AD45B

POWER MODULE

TR43 TR43-C18L

LOAD HAUL DUMP

R1700 R2900 R2900 XE

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3037 MH3032 MH3050

OFF HIGHWAY TRUCK

789G 796 AC 794 AC 772 770 793F 789 785 793 798

MOTOR GRADER

16 14 18 120 GC 12M 3 140M 3 140 GC 160M 3 18M3 12M 3 AWD 160 150 160M 3 AWD 140 14M3 120 140M 3 AWD 16M3

OEM SOLUTIONS

TR35E44-C9.3BL 3412C

TRACK-TYPE TRACTOR

D6XE D6N XL D6T D7E D9 D2 D1 D4 D3 D6 D5 D8 D7 D6N LGP D6T LGP D8 XE D6T LGPPAT D6T XW D6T XL D8T D6T XL PAT D6T XW PAT

ASPHALT PAVER

AP1055 AP500 AP655 PE636 AP400 AP600 AP-1000F AP-1055F AP555 AP455 AP1000

MARINE ENGINE

C32 MARINE C18 MARINE C32B

MARINE AUXILIARY

C32B

PIPELAYER

PL83 PL87 PL72

LOG LOADR FORST MACH

558

VIBRATORY COMPACTOR

CS11 GC CP12 CP11 GC CS12 CP12 GC CS7 CP7 CS10 GC

MOBILE HYD POWER UNIT

330F OEM 330FMHPU 330 MHPU 374F

PETROLEUM PACKAGE

CX31-P600- CX31-P600

GENERATOR SET

XQP115 DE500 DE630 XQ1140 XQ230 C18 C18 GEN SE XQ425 XQ125CM XQP310 XQP200

RECLAIMER MIXER

RM400 RM500B

ENGINE

C15 C18 C13B 3516E C3.6 C7.1 C9.3

EJECTOR TRUCK

730C2 EJ 740

COLD PLANER

PM620 PM622 PM312 PM313 PM310

ROAD RECLAIMER

RM400 RM600 RM500B RM500

WIDE BODY TRUCK

707

SKID STEER LOADER

270XE 270

TRUCK

772G OEM 770G OEM 785 770G 793F 772G 785G 797F

WHEEL FELLER BUNCHER

573D 563D 2570D 2670D

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

COMPACTOR

CB13 CB15

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced