Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals418-2073: 2.3mm Thick Exhaust Lines Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
418-2073: 2.3mm Thick Exhaust Lines Gasket
418-2073: 2.3mm Thick Exhaust Lines Gasket

Gasket

Brand: Cat

Product Images
418-2073: 2.3mm Thick Exhaust Lines Gasket
418-2073: 2.3mm Thick Exhaust Lines Gasket
418-2073: 2.3mm Thick Exhaust Lines Gasket

Gasket

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 418-2073
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 418-2073
Material: Fiber Gasket Gasket,Stainless Steel
Overall Width (mm): 63
Overall Length (mm): 68
View More
Compatible Models for part number 418-2073

GENERATOR

XQ330 LC51XX LC31XX

WHEEL TRACTOR-SCRAPER

627 623 621 637 631 631K 623K 621K 627K 637K 657 651

WHEEL SKIDDER

535D 545D 525D 555D

ASPHALT COMPACTOR

CW16 CB8 CB7 CB10

RETROFIT AFTERTREATMNT

DPF SCR

ROTARY DRILL

MD6200

TRACK FELLER BUNCHER

522 521

FORESTRY PRODUCTS

538 548 558 568 FM528 FM528 LL

EXCAVATOR

FM538 336F FM548 335F 323F 336F XE 374F L M318F 352F XE VG 336 MHPU 548 349F L 352F-VG 317 315 558 313 326F L 336F L XE FM558 326F 320 GX 538 FM568 330GC 320 GC 349F 352F 340F 336F LN XE 336F L 374F 330 GC 336F LNXE 336F LN 330F 390F L 323F L 317 GC 349F LXE MH3295 390F 315 GC MH3040 340MHPU 340F L UHD 349 GC 330F LN 350 OEM 352 UHD 340 349 336 GC 340F L LRE 352 350 355 320 326 325 323 330 335 336 333 330F L 323 GX 329F L 335F LCR 395 374 326F LN 345 GC

COMPACT TRACK LOADER

285XE 275 285 275XE

WHEEL TRACTOR

651E 631K 621K OEM 651 657E

ROTARY MIXER

RM500B

HEX BASED SPL SOLUTION

330F OEM 352F OEM

TRACK LOADER

963 973 953 973K 963K 953K

PETROLEUM TRANSMISSION

CX31-P600-C18I

SOIL COMPACTOR

825 CP68B CP56B 815 CS76B CS74B CP12 GC CP13 GC CP74B CS12 GC 825K 815K CP11 CP12 CP13 CP14 CP16 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS56B CS68B CS10 GC CS66B CS78B CS11 GC

BACKHOE LOADER

420XE 416 428 420 434 430 432 444

WHEEL DOZER

834 834K 824K 814K 814 824

LANDFILL COMPACTOR

836 826 816K 836K 816 826K

COMPACT WHEEL LOADER

914 910 930 938 920 926

WHEEL LOADER

982XE 988 XE 972M 966 XE 988GC 986K 950M 962M 980XE 988K 966M 930M 950GC 938M 926M 962 966 972 966 GC 972 XE 986 966XE 980 982 980GC 988 995 988K XE 926 930 938 950 982 XE 980 XE 962M Z 950M Z 950 GC 972M XE 966M XE 972XE 980M 994K 982M

ARTICULATED TRUCK

725C 730C2 725C2 730 EJECTOR 740C 740 GC 730C 745C 725 735C 745 730 735

WHEELED EXCAVATOR

M314 M315 M322 M320 M318 M319 M316 M317 M320F M313-07 MH3026 MH3024 M318F MH3040 M314-07 M323F M322F

ENGINE - INDUSTRIAL

MX35 3516B

INDUSTRIAL ENGINE

C18 C7.1 C9.3 C9.3B C3.6 C4.4 C13 C15

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

657E 637K

GAS ENGINE

G3406

UNDERGROUND ART TRUCK

AD45

POWER MODULE

OEM POWER TR43-C18L

LOAD HAUL DUMP

R1700 R2900 R2900 XE

OFF HIGHWAY TRUCK

789G 796 AC 794 AC 772 770 793F 789 785 793 798

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3037 MH3032 MH3040 MH3050 MH3295

OEM SOLUTIONS

TR35E44-C9.3BL 3412C

MOTOR GRADER

16 14 18 120 GC 12M 3 140M 3 140 GC 160M 3 18M3 12M 3 AWD 160 150 160M 3 AWD 140 14M3 120 140M 3 AWD 16M3

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D6XE D6N XL D6T D6N D7E D9 D2 D1 D4 D3 D6 D5 D8 D7 D6 XE D6N LGP D6T LGP D6T LGPPAT D6T XW D6T XL D8T D9T D6T XL PAT D6T XW PAT

ASPHALT PAVER

AP1055 AP500 AP655 PE636 AP400 AP600 AP-1000F AP-1055F AP555 AP455 AP1000

MARINE ENGINE

C32 MARINE C18 MARINE

PIPELAYER

PL83 PL87 PL72

LOG LOADR FORST MACH

558

ENGINE - GENERATOR SET

3508B

VIBRATORY COMPACTOR

CS11 GC CP12 CS512 GC CP11 GC CS12 CP12 GC CS7 CP7 CS10 GC

PETROLEUM PACKAGE

CX31-P600

MOBILE HYD POWER UNIT

350MHPU 352FMHPU 390F 330FMHPU 336FMHPU 330 MHPU 336F 330F

GENERATOR SET

XQP115 DE500 C13 XQ375 DE630 XQ1140 C7.1 GEN XQ230 C18 C18 GEN SE XQ425 XQ125CM XQ330 XQP310 XQP200

RECLAIMER MIXER

RM400 RM500B

ENGINE

C15 C18 C13B 3516E C7.1 C9.3

EJECTOR TRUCK

730C 730C2 EJ 740

COLD PLANER

PM620 PM622 PM312 PM313 PM310

FOREST PRODUCTS

OTHER

ROAD RECLAIMER

RM400 RM600 RM500B RM500

TRANSMISSION

TR35

SKID STEER LOADER

270XE 270

WHEEL FELLER BUNCHER

573D 563D 2570D 2670D

TRUCK

772G OEM 770G OEM 785 770G 793F 772G 785G 797F

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert