Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsHammersHammer Tools423-8334: H35 Cone
Home
AttachmentsHammersHammer Tools
423-8334: H35 Cone
423-8334: H35 Cone

Hammer Tools are used to break up a variety of different materials.

Brand: Cat

Product Images
423-8334: H35 Cone
423-8334: H35 Cone
423-8334: H35 Cone
423-8334: H35 Cone
423-8334: H35 Cone
423-8334: H35 Cone
423-8334: H35 Cone
423-8334: H35 Cone

Hammer Tools are used to break up a variety of different materials.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 423-8334
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 423-8334

Cat® Hammer Tools designed for Cat Hammers are heat treated and matched to both hammer piston diameter and mass to deliver full blow energy.

View More
Specifications for part number 423-8334

Units of Measure

USMetric
Tool Shaft Diameter: 1.6 in
Tool Shaft Diameter: 40 mm
Overall Length: 400 mm
Overall Length: 15.7 in
Weight: 8.8 lb
Weight: 4 kg
Compatibility: H35 Hammer
View More
Compatible Models for part number 423-8334

HAMMER

H65S H45S H55S H35E S H35S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert