Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits424-1361: Oil Cooler and Lines Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
424-1361: Oil Cooler and Lines Gasket Kit
424-1361: Oil Cooler and Lines Gasket Kit

Oil Cooler and Lines Kit

Brand: Cat

Product Images
424-1361: Oil Cooler and Lines Gasket Kit
424-1361: Oil Cooler and Lines Gasket Kit

Oil Cooler and Lines Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Parts included in this kit

No results available.

209-7290: 0.35mm Thick Engine Oil Line Gasket
209-7290: 0.35mm Thick Engine Oil Line GasketQuantity: 1
228-7094: 1.78 x 30.01mm 90A FKM O-Ring
228-7094: 1.78 x 30.01mm 90A FKM O-RingQuantity: 2
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 1
228-7093: 1.78 x 23.66mm 90A FKM O-Ring
228-7093: 1.78 x 23.66mm 90A FKM O-RingQuantity: 2
209-7293: 0.35mm Thick Engine Oil Cooler Gasket
209-7293: 0.35mm Thick Engine Oil Cooler GasketQuantity: 1
228-7096: 3 x 37.47mm 90A FKM O-Ring
228-7096: 3 x 37.47mm 90A FKM O-RingQuantity: 3
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 2
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-RingQuantity: 1
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 2
464-0509: 9.25mm Inside Diameter Seal-O-Ring
464-0509: 9.25mm Inside Diameter Seal-O-RingQuantity: 1
238-5084: 2.95 x 29.74mm 90A FKM O-Ring
238-5084: 2.95 x 29.74mm 90A FKM O-RingQuantity: 5
6V-3908: 5.33 x 100.97mm 75A FKM O-Ring
6V-3908: 5.33 x 100.97mm 75A FKM O-RingQuantity: 2
Showing 1 to 12 of 12
DescriptionSpecificationsCompatible Models
Specifications for part number 424-1361
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 424-1361

ENGINE - MACHINE

C-9

UNDERCARRIAGE

OEMS

WHEELED EXCAVATOR

M330D

EXCAVATOR

390D 330F 330D MH 330C LN 330C 330C FM 330D 336D 336D LN 340D L 336D2 L 330C MH 330D LN 330C L 330D L 336D L 330D FM

MOTOR GRADER

163H 143H 160H 140H 14H

MOBILE HYD POWER UNIT

336D 330D 330D L 336D L 330C 330D LN 323D LN

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert