Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
428-6096: Fuel Lines Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits428-6096: Fuel Lines Kit

428-6096: Fuel Lines Kit

Fuel Lines Kit

Brand: Cat

Product Images

428-6096: Fuel Lines Kit

428-6096: Fuel Lines Kit

Fuel Lines Kit

Brand: Cat

Parts included in this kit

No results available.

343-7460: Fuel Injection Valve Clamp

Quantity: 2

371-2256: Fuel Injection Tube

Quantity: 1

Showing 1 to 2 of 2

Description for part number 428-6096

Description:This kit includes the components to repair fuel linesAttributes:Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

Warning:This product can expose you to chemicals including Cadmium, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 428-6096

Units of Measure

    Length (in):

    9.0

    Height (in):

    1.0

Compatible Models for part number 428-6096

WHEEL TRACTOR

627H

GENERATOR SET

C9.3

WHEEL TRACTOR-SCRAPER

627K 627 637 627K LRC 637K

ENGINE

C9.3

TRACK LOADER

973K

SITE PREP TRACTOR

2864C 586C

COLD PLANER

PM312 PM313 PM310

MOTOR GRADER

160 12M 3 12M 2 160M 2 160M 3 140M 3 AWD 150 12M 3 AWD 160M 3 AWD 140M 3 140M 2 140

WHEEL LOADER

972M XE 966M XE 972K 972M 972L 966K XE 966L 966K 966M

TRACK-TYPE TRACTOR

D6T XW D6T LGP D6T XL D6T LGPPAT D6T XL PAT D6T XW PAT D6T D7E LGP D7E

ARTICULATED TRUCK

725C 725 725C2

MARINE ENGINE

C9.3 C9

PIPELAYER

PL72

INDUSTRIAL ENGINE

C9.3

EXCAVATOR

336E LN 340F 336E LH 336F LNXE 340F L LRE 336E 336F 336F LN XE 336F LN 336F L 568 FM LL 336F XE 336F L XE 568 FM 336E LNH 336 340F L UHD 336E L 336E H

MOBILE HYD POWER UNIT

336E L 336E MHPU 336E 336E HVG

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced