Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-8260: 123.42mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-8260: 123.42mm Inside Diameter Seal-O-Ring
6V-8260: 123.42mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
6V-8260: 123.42mm Inside Diameter Seal-O-Ring
6V-8260: 123.42mm Inside Diameter Seal-O-Ring
6V-8260: 123.42mm Inside Diameter Seal-O-Ring
6V-8260: 123.42mm Inside Diameter Seal-O-Ring
6V-8260: 123.42mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-8260

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 123.42
Inside Diameter (in): 4.859
Material: FKM - Fluoroelastomer,FKM (75),FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 249
View More
Compatible Models for part number 6V-8260

GENERATOR

SR4B SR4 SR5 SR4BHV

TRUCK ENGINE

C7 C9 C-9

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 627K 637K

WATER FORDING TRACTOR

D7R II

EXCAVATOR

336E 336F 336F XE 385C FS 385C L 365C L MH 374D L 336F L XE 336E L 336E H 340F 336F LN XE 336F L 385B 385C 336F LNXE 365C L 336F LN 365B L 365C 365B 336E LN 336E LH 390D 336E LNH 390D L 340F L UHD 568 FM 340F L LRE 568 FM LL MH3022 MH3024 385C L MH 365B II

WHEEL TRACTOR

627H 637K

VEHICULAR ENGINE

3516 3512

TRACK LOADER

973K

PETROLEUM ENGINE

3516 3512 3508C 3508B 2016 C32 3516C 3516B 3512E 3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80 CX38-P892 CX38-P800

BACKHOE LOADER

446B 446

WHEEL DOZER

854G 854K 844H 844K 844 854

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

972K 972M 972L 966L 966K 966M 990 II 995 994 990 993 966K XE 972M XE 993K 966M XE 992G 992K 994F 994D 994K 994H

TELEHANDLER

RT80 RT100

ARTICULATED TRUCK

725C 725C2 740B 725 735B

WHEELED EXCAVATOR

M322 M320 MH3026

ENGINE - INDUSTRIAL

CG170-16 3512B 3516B LD700E 3561B G3512

INDUSTRIAL ENGINE

C9.3 3512 3516 3508B 3508 3516B 3516C 3406C 3512E 3512B 3512C G3520H C9.3B

WHEEL SCRAPER

637K

QUARRY TRUCK

777E 775D 773E 771D 772G 770G

SPRAY AR

CAT WDS

GAS ENGINE

G3512H G3512E G3512B G3512J G3508J G3508B G3516J G3520 G3516C G3516B G3512 G3516 G3508

TRACTOR

784C 784B 776D 776C 776B

BULLDOZER

9SU 8SU 10SU 7SU 6SU 11SU 8U 9U 6A 6S 11U 7A 7S 7U 10U 8A

PUMPER

SPF343 SPF743 SPF343C SPS343 SPT343

TRANSMISSION-ONHIGHWAY

CX28

POWER MODULE

XQ2280 XQC1200 PP3516 3516B 3516C XQC1600 OEM POWER PM3508 PM3516 PM3512 PMG3516

SITE PREP TRACTOR

586C 2864C

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

789G 777G 777E 789D 796 AC 794 AC 773GC 3508B 772 770 777 775 773 793F 798 AC 785D 789 785 793 798

MATERIAL HANDLER

MH3022 MH3024

WINCH

57H 56H 57 56 59 58 59N 59L 58L

MOTOR GRADER

14 140M 12M 3 12M 2 140M 3 140M 2 160M 2 160M 3 12M 3 AWD 160 14L 150 160M 3 AWD 140 12M 160M 140M 3 AWD

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6060

TRACK-TYPE TRACTOR

D6R III D8 GC D9 GC D6R II D7R SERIES D6R D6T D6H D7E D10N D10R D11N D11R D11T D7R XR D6H XL D6H XR D6T LGP D7R LGP D6T LGPPAT D6R XL D6T XW D6T XL D8GC D7R D7H D8R D8L D8N D6R STD D9R D8R II D9N D6T XL PAT D6T XW PAT D7R II D7E LGP

TRANSMISSION-MILITARY

CX28

MARINE ENGINE

C32 C9.3 C32 MARINE 3516 3512 3508 3508C 3508B C140 3516B 3516C 3516E 3512C 3512E 3512B

MARINE AUXILIARY

3512 3508 3516C 3516B 3512C 3512B 3508B 3508C

PIPELAYER

572R II 587T 587R 578 572R PL87 PL72 583R 589

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5110B 5130 5230

FRONT SHOVEL

385C 5090B

PETROLEUM PACKAGE

TH48-E70 3508

MOBILE HYD POWER UNIT

385C 365C L 385C L 336FMHPU 336F 336E 336E HVG

GENERATOR SET

G3520 G3516 G3512 G3508 3508 3516 3512 C9.3 3516C GEN G3516B G3516C G3516H 3508C G3516K 3508B SR5 3516B GEN G3520C G3520E G3520H G3520K 3512C 3512B G3512E 3516C G3512H 3516B 3516C GEN SET G3512K 3516E

RECLAIMER MIXER

RM400 RM-350B RM-350

ENGINE

C175-20 3512E 3508PETROL C13B 3512C G3516J G3516H 3516C 3516E G3520 G3520H 3512PETROL C9.3 3516PETROLEUM

LOCOMOTIVE ENGINE

3516 3512 C175-16 3516C 3516B 3512E 3512C 3512B 3508 3508C 3508B

WATER DELIVERY SYSTEM

777G CAT WDS

EJECTOR TRUCK

740B

COLD PLANER

PM312 PM313 PM310 PM-465

ROAD RECLAIMER

RM400 RM-350B

ENGINE - MACHINE

C4.4

GEN SET ENGINE

3606 3516B G3520B 3512B POWER SYS G3520 G3516C G3516B G3516 G3512 3508B 3508 3512 3516

TRANSMISSION

CX38-P892

RIPPER

7 6 9 8 11 10

OFF-HIGHWAY TRUCK

D10R

TRUCK

773G LRC 793F XQ 794 AC 793F CMD 775G 775F 772G OEM 793F OEM 775E 789C 777C 777B 789B 777D 777G 777F 775G OEM 770G OEM 769D 785 789 793 797 770G 795F XQ 793B 793C 793F 772G 69D 773E 785G 773D 773G 797F 773F 773G OEM 785C 785D 797B 785B 795F AC 772 770 775G LRC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced