Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home428-7984: Engine Air Filter
Home428-7984: Engine Air Filter
428-7984: Engine Air Filter

Standard Efficiency Engine Air Filter - Primary

Brand: Cat

Product Images
428-7984: Engine Air Filter
428-7984: Engine Air Filter
428-7984: Engine Air Filter

Standard Efficiency Engine Air Filter - Primary

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 428-7984

Units of Measure

USMetric
Width (mm): 149.2
Shape: Round
Type: Primary
Height (mm): 149.2
Material: Polyurethane Plastic
Depth (mm): 360.5
Depth (in): 14.193
Media Type: Standard
Height (in): 5.874
Width (in): 5.874
View More
Compatible Models for part number 428-7984

EXCAVATOR

313F GC 312F GC 313F LGC 311F LRR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced