Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits430-3917: Single Cylinder Head Install Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits430-3917: Single Cylinder Head Install Kit
430-3917: Single Cylinder Head Install Kit

Single Cylinder Head Kit

Brand: Cat

Product Images
430-3917: Single Cylinder Head Install Kit
430-3917: Single Cylinder Head Install Kit

Single Cylinder Head Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

1P-0451: 1.92mm Thick Turbocharger Gasket
1P-0451: 1.92mm Thick Turbocharger GasketQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 1
268-3490: Valve Gasket Seal
268-3490: Valve Gasket SealQuantity: 1
161-3411: 1.6mm Thick Exhaust Manifold Gasket
161-3411: 1.6mm Thick Exhaust Manifold GasketQuantity: 6
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-RingQuantity: 3
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 1
214-7567: 1.83 x 10.52mm 90A FKM O-Ring
214-7567: 1.83 x 10.52mm 90A FKM O-RingQuantity: 1
228-7096: 3 x 37.47mm 90A FKM O-Ring
228-7096: 3 x 37.47mm 90A FKM O-RingQuantity: 2
163-2478: 8.24mm Inner Diameter Valve Stem Seal
163-2478: 8.24mm Inner Diameter Valve Stem SealQuantity: 24
464-0509: 9.25mm Inside Diameter Seal-O-Ring
464-0509: 9.25mm Inside Diameter Seal-O-RingQuantity: 3
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 2
5P-7530: 28.24mm Inside Diameter Seal-O-Ring
5P-7530: 28.24mm Inside Diameter Seal-O-RingQuantity: 1
7F-8268: 53.57mm Inside Diameter Seal-O-Ring
7F-8268: 53.57mm Inside Diameter Seal-O-RingQuantity: 1
187-1315: 1.96mm Thick Cylinder Head Gasket
187-1315: 1.96mm Thick Cylinder Head GasketQuantity: 1
197-8419: 0.35mm Thick Turbocharger Oil Exhaust Gasket
197-8419: 0.35mm Thick Turbocharger Oil Exhaust GasketQuantity: 1
033-6033: 1.78 x 12.42mm 75A FKM O-Ring
033-6033: 1.78 x 12.42mm 75A FKM O-RingQuantity: 2
3S-9643: Rotating Shaft Lip Type Seal
3S-9643: Rotating Shaft Lip Type SealQuantity: 1
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 2
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
6V-5063: 2.95 x 23.47mm 70A EPDM O-RingQuantity: 1
112-5282: 16.36mm Inner Diameter O-Ring Seal
112-5282: 16.36mm Inner Diameter O-Ring SealQuantity: 1
191-4457: 1.6mm Thick Water Lines Gasket
191-4457: 1.6mm Thick Water Lines GasketQuantity: 1
285-4106: 671mm Outside Diameter Press in Place Seal
285-4106: 671mm Outside Diameter Press in Place SealQuantity: 1
3E-8017: M10 x 1.5mm Cone Lock Nut
3E-8017: M10 x 1.5mm Cone Lock NutQuantity: 4
219-2340: 1.6mm Thick Combustion Chamber Gasket
219-2340: 1.6mm Thick Combustion Chamber GasketQuantity: 1
228-7090: 1.78 x 12.47mm 90A FKM O-Ring
228-7090: 1.78 x 12.47mm 90A FKM O-RingQuantity: 1
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 3
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 18
136-7227: 19.18mm Inside Diameter Seal-O-Ring
136-7227: 19.18mm Inside Diameter Seal-O-RingQuantity: 3
4G-4972: 7.14mm Inner Diameter Seal O Ring
4G-4972: 7.14mm Inner Diameter Seal O RingQuantity: 1
418-6781: MJ10 x 1.5 Thread Taperlock Stud
418-6781: MJ10 x 1.5 Thread Taperlock StudQuantity: 4
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 1
Showing 1 to 31 of 31
DescriptionSpecificationsCompatible Models
Specifications for part number 430-3917
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 430-3917

TRACK-TYPE TRACTOR

D6R D6R II

WHEEL TRACTOR

627G 637G

TRUCK ENGINE

C9

INDUSTRIAL ENGINE

C-9

WHEEL SCRAPER

627G 637G

MOTOR GRADER

12H 143H 160H 140H 163H 14H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced