Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads432-5470: Cyli Head Group
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Heads432-5470: Cyli Head Group
432-5470: Cyli Head Group

Cylinder Head Assembly

Brand: Cat

Product Images
432-5470: Cyli Head Group
432-5470: Cyli Head Group
432-5470: Cyli Head Group
432-5470: Cyli Head Group
432-5470: Cyli Head Group

Cylinder Head Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 432-5470

Description:

  • Cylinder heads sit on top of the cylinder block, closing in the top of the cylinder and forming the combustion chamber


Attributes:
Cat® cylinder heads are:

  • Fully machined to Caterpillar’s rigid design tolerances and standards. Ensures no leaks, due to a perfect fit of all cylinder head components and mating surfaces. This provides maximum reliability and longevity.
  • Clean. Casting processes can leave behind core sand deep inside cylinder heads which later serve as harmful contamination to the engine or prevent proper cooling during operation.
  • Work with standard & oversize guides and/or valve inserts: The availability of multiple sizes of guides and inserts provides maximum cylinder head reuse and repair.
  • Designed for remanufacture. The costly head casting’s bottom deck can be machined to clean up minor damage and still be reused for an additional life.

View More
Specifications for part number 432-5470

We are still working on adding a specification for this part.

Compatible Models for part number 432-5470

UNDERGROUND ART TRUCK

AD45B AD55 AD30 AD45

TRUCK ENGINE

C15

WHEEL TRACTOR-SCRAPER

631K 637 631 637K 657 651

LOAD HAUL DUMP

R3000H R2900G R2900 XE R2900

MATERIAL HANDLER

MH3295

OFF HIGHWAY TRUCK

772 770

MOTOR GRADER

24M

HYDRAULIC SHOVEL

6018

TRACK-TYPE TRACTOR

D8 D8T D8R D9T

ROTARY DRILL

MD6200

PIPELAYER

583T PL83 PL87 587T

FRONT SHOVEL

385C

EXCAVATOR

MH3295 374F L 390D 390F 374F 390D L 385C FS 385C 385C L 365C L 395 365C L MH 385C L MH 374D L 390F L 374 365C

PETROLEUM PACKAGE

CX35-P800

MOBILE HYD POWER UNIT

385C 365C L 385C L 390F

GENERATOR SET

3508B

WHEEL TRACTOR

623G 651B 623E 623F 657E 657B 621E 621F 633D 657G 621G 627G 627E 627F 631K 631D 631E 631G 637G 637D 637E 637K 651

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B RM-500

PETROLEUM ENGINE

C18

SOIL COMPACTOR

825 825H 825K

EJECTOR TRUCK

740 740B

COLD PLANER

PM620 PM622 PM-200 PM-201

WHEEL DOZER

834 834H 834K 824H 824K 824

LANDFILL COMPACTOR

836 826 836H 836K 826H 826K

WHEEL LOADER

988 XE 986 988GC 986H 988 986K 988K XE 988H 988K 980H 980G

ROAD RECLAIMER

RM600 RM500B RM500

ARTICULATED TRUCK

740C 740B 740 GC 745C 735C 735B 745 735 OEM 735

ROTARY/TRACK DRILLS

MD6290

INDUSTRIAL ENGINE

C18 C15

WHEEL SCRAPER

657G 657E

QUARRY TRUCK

772G 770G

TRUCK

772G OEM 770G 772G 772 770 770G OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced