Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps433-3102: Multiple Tube Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps433-3102: Multiple Tube Clamp
433-3102: Multiple Tube Clamp

Cat® Multiple Tube Saddle Clamp

Brand: Cat

Product Images
433-3102: Multiple Tube Clamp
433-3102: Multiple Tube Clamp
433-3102: Multiple Tube Clamp
433-3102: Multiple Tube Clamp
433-3102: Multiple Tube Clamp

Cat® Multiple Tube Saddle Clamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 433-3102

Units of Measure

USMetric
Length (mm): 200.0
Length (in): 7.87
Width (mm): 37.0
Width (in): 1.46
Height (mm): 30.0
Height (in): 1.18
Material: Polyolefin Plastic,Polypropylene Plastic
Color: Gloss Black Low
Weight (kg): 0.104
Weight (lb): 0.23
View More
Compatible Models for part number 433-3102

BACKHOE LOADER

426 424B 424B HD 424 424B2 426 F2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced