Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps433-7014: Saddle Clamp Hook
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps433-7014: Saddle Clamp Hook
433-7014: Saddle Clamp Hook

Cat® Clamp

Brand: Cat

Product Images
433-7014: Saddle Clamp Hook
433-7014: Saddle Clamp Hook
433-7014: Saddle Clamp Hook
433-7014: Saddle Clamp Hook
433-7014: Saddle Clamp Hook

Cat® Clamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 433-7014

Units of Measure

USMetric
Type: Tube
Tube Diameter (mm): 13.4
Length (mm): 38.0
Width (mm): 25.0
Fits Bolt Sizes (mm): M10
Tube Diameter (in): 0.528
Length (in): 1.496
Width (in): 0.984
Fits Bolt Sizes (in): 3/8-16
View More
Compatible Models for part number 433-7014

TRACK-TYPE TRACTOR

D11R D11T D10R D10T2 D10T D10N

ENGINE - MACHINE

C27

UNDERGROUND ART TRUCK

AD55B AD60

GENERATOR SET

C175-16 C32 C175-16GENSET 3516C C175-20

MARINE ENGINE

C32 MARINE 3512E C32

INDUSTRIAL ENGINE

3512E

ENGINE

C175-16 C32 MARINE C27 INDUSTRIAL

QUARRY TRUCK

777E

LOCOMOTIVE ENGINE

C175-16 C175-20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced