Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws434-0776: M10-1.5 x 30mm 12-Point Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws434-0776: M10-1.5 x 30mm 12-Point Head Bolt
434-0776: M10-1.5 x 30mm 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Product Images
434-0776: M10-1.5 x 30mm 12-Point Head Bolt
434-0776: M10-1.5 x 30mm 12-Point Head Bolt
434-0776: M10-1.5 x 30mm 12-Point Head Bolt
434-0776: M10-1.5 x 30mm 12-Point Head Bolt
434-0776: M10-1.5 x 30mm 12-Point Head Bolt

12 Point Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 434-0776

Units of Measure

USMetric
Bolt Length (in): 1.181
Material: STEEL,Low Alloy Steel,Alloy Zinc
Bolt Length (mm): 30.0
Bolt Type: 12 Point Head
Coating: Zinc Flake
Thread Size (dia x pitch) (mm): M10x1.5
Grip Length (in): 0.177
Grip Length (mm): 4.5
Flange Diameter (mm): 16.0
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Cat/iso 898-1 Class 11.9
Thread Size (mm): M10
Locking Feature: None
View More
Compatible Models for part number 434-0776

GENERATOR

XQ330 LC51XX

WHEEL TRACTOR-SCRAPER

627 623 621 623K 621K 627K

ASPHALT COMPACTOR

CB8 CB7 CB10

ROTARY DRILL

MD6200

TRACK FELLER BUNCHER

522 521

FORESTRY PRODUCTS

568

OEM MOB HYD PWR UNIT

336MHPU

WATER FORDING TRACTOR

D7R II

EXCAVATOR

349F LXE MH3295 349E L 340MHPU 3101 349E L VG 352F XE VG 349 GC 336 MHPU 349F L 352F-VG FM568 350 OEM 349E 349F 352 UHD 340 352F 349 345 352 350 355 336 395 312 GX 312 GC 374 345 GC

COMPACT TRACK LOADER

285XE 275 285 255 265 275XE

WHEEL TRACTOR

623H 621K OEM 621H 627H

ROTARY MIXER

RM500B

HEX BASED SPL SOLUTION

352F OEM

TRACK LOADER

973 973K

SOIL COMPACTOR

CP11 CS64B CS11 CS54B

WHEEL LOADER

982XE 966 972 966 GC 972 XE 966 XE 966XE 980 982 980GC 980XE 982 XE 980 XE 980K HLG 980K 972XE 980M 982M

ARTICULATED TRUCK

730C2 730 EJECTOR 740C 740B 740 GC 730C 745C 740 735C 735B 745 730 735 OEM 735

ENGINE - INDUSTRIAL

3516B

PNEUMATIC COMPACTOR

CW12

INDUSTRIAL ENGINE

C9.3B C15

QUARRY TRUCK

770G

UNDERGROUND ART TRUCK

AD45

POWER MODULE

TR43 OEM POWER TR43-E44

LOAD HAUL DUMP

R1700

OFF HIGHWAY TRUCK

772 770 798 AC 789 785 789G 773GC

MATERIAL HANDLER

MH3250 M325D MH MH3260 MH3050 M325D L MH

OEM SOLUTIONS

3412C TR35E44-C9.3BL

MOTOR GRADER

18M3 16 14 18 16M 16GC 24M 404F-22 14M3 16M3

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020B 6020 6030

TRACK-TYPE TRACTOR

D6XE D10 D7R SERIES D6T D9 D6 D8 D7 D8T D8R D9T D6 XE D7R II

ASPHALT PAVER

AP1055 AP655 AP-1000F AP600 AP555F AP500F AP-1055F AP655F AP655F L AP600F AP1000

PIPELAYER

572R II 583T PL83 PL87

ENGINE - GENERATOR SET

3508B

VIBRATORY COMPACTOR

CB10 CS54B CB7 CB-44B CB-54B CP54B

PETROLEUM PACKAGE

CX31-P600

MOBILE HYD POWER UNIT

350MHPU 349E L HVG 349E 352FMHPU

GENERATOR SET

3508B C9 DE350SGC XQ330 DE400GC C175-20 C175-16 XQP300 XQP310 DE400SGC

ENERGY STORAGE

ECE2500 PGS1260 ECE1500 PGS840 ECE2000 ETS1500 PGS1260 HD

RECLAIMER MIXER

RM400 RM500B RM-500

ENGINE

C175-20 C13B C9.3

LOCOMOTIVE ENGINE

C175-16 C175-20

EJECTOR TRUCK

730C2 EJ 730C 740B 740

COLD PLANER

PM312 PM313 PM310

FOREST PRODUCTS

OTHER

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM400 RM500B RM500

GEN SET ENGINE

POWER SYS C-12

CHALLENGER

MTC855 MTC865 MTC835 MT865 MTC845 MT855 MT845 MT835

TRANSMISSION

TR35

SKID STEER LOADER

270XE 250 260 270 265

TRUCK

785 797 770G 772G 785G 797F 797B 772G OEM 772 770 770G OEM

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

COMPACTOR

CB8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced