Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsCab Entertainment SystemsRadios434-1228: Radio Assembly-Am/Fm
HomeElectrical & ElectronicsCab Entertainment SystemsRadios434-1228: Radio Assembly-Am/Fm
434-1228: Radio Assembly-Am/Fm

Find premium radio assembly and more with Cat. Explore reliable heavy-duty components like alternators and batteries for your needs.

Brand: Cat

Product Images
434-1228: Radio Assembly-Am/Fm
434-1228: Radio Assembly-Am/Fm

Find premium radio assembly and more with Cat. Explore reliable heavy-duty components like alternators and batteries for your needs.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 434-1228

Units of Measure

USMetric
Width (mm): 103.8
Height (mm): 55.0
Length (in): 6.56
Material: Polyamide Plastic,Alloy Aluminum
Length (mm): 166.5
Width (in): 4.09
Height (in): 2.17
View More
Compatible Models for part number 434-1228

MINI HYD EXCAVATOR

303.5E2 CR 304E2 305.5E2 CR 305E2 303.5E2 304.5E2 305E2 CR 305.5E2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced