Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits434-2402: FRONT HOUSING INSTALL GASKET KIT
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
434-2402: FRONT HOUSING INSTALL GASKET KIT
434-2402: FRONT HOUSING INSTALL GASKET KIT

Front Structure Kit

Brand: Cat

Product Images
434-2402: FRONT HOUSING INSTALL GASKET KIT
434-2402: FRONT HOUSING INSTALL GASKET KIT

Front Structure Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

109-0077: 100.97mm Inside Diameter Seal-O-Ring
109-0077: 100.97mm Inside Diameter Seal-O-RingQuantity: 1
2W-0459: Timing Gear Housing Gasket
2W-0459: Timing Gear Housing GasketQuantity: 1
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 1
175-7896: 3.53 x 75.79mm 75A NBR O-Ring
175-7896: 3.53 x 75.79mm 75A NBR O-RingQuantity: 1
4W-4616: 21.89mm Inner Diameter Quad Ring Seal
4W-4616: 21.89mm Inner Diameter Quad Ring SealQuantity: 1
4W-2754: 50.17mm Internal Diameter Quad Ring Lobed Seal
4W-2754: 50.17mm Internal Diameter Quad Ring Lobed SealQuantity: 1
7W-5733: Engine Front Cover Gasket
7W-5733: Engine Front Cover GasketQuantity: 1
6V-3319: 3.53 x 158.34mm 75A FKM O-Ring
6V-3319: 3.53 x 158.34mm 75A FKM O-RingQuantity: 1
166-9146: 0.8mm Thick Gasket
166-9146: 0.8mm Thick GasketQuantity: 1
6B-2250: Engine Front Cover Gasket
6B-2250: Engine Front Cover GasketQuantity: 2
230-3728: 32.99mm Inner Diameter Fuel System Seal
230-3728: 32.99mm Inner Diameter Fuel System SealQuantity: 1
100-7432: Front Housing cover Gasket
100-7432: Front Housing cover GasketQuantity: 1
122-3772: 215.49mm Inside Diameter Seal-O-Ring
122-3772: 215.49mm Inside Diameter Seal-O-RingQuantity: 1
147-0182: 3.53 x 12.29mm 78A HNBR O-Ring
147-0182: 3.53 x 12.29mm 78A HNBR O-RingQuantity: 2
166-9142: 0.8mm Thick Gear Housing Gasket
166-9142: 0.8mm Thick Gear Housing GasketQuantity: 1
4H-6145: 0.813mm Copper Gasket
4H-6145: 0.813mm Copper GasketQuantity: 1
1W-1898: Timing Gear Housing Gasket
1W-1898: Timing Gear Housing GasketQuantity: 1
142-5867: 154.18mm Inner Diameter Front Crankshaft Seal
142-5867: 154.18mm Inner Diameter Front Crankshaft SealQuantity: 1
198-1517: 1.2mm Thick Cylinder Block Cover Gasket
198-1517: 1.2mm Thick Cylinder Block Cover GasketQuantity: 1
4W-0435: 25mm Internal Diameter Quad Ring Seal
4W-0435: 25mm Internal Diameter Quad Ring SealQuantity: 1
9X-7715: 90.93mm Inner Diameter Lobed Seal
9X-7715: 90.93mm Inner Diameter Lobed SealQuantity: 1
Showing 1 to 21 of 21
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert