Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins435-5618: 82.53mm Outside Diameter Linkage Pin
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins435-5618: 82.53mm Outside Diameter Linkage Pin
435-5618: 82.53mm Outside Diameter Linkage Pin

Cat® 82.53mm Outside Diameter Linkage Pin for Power Angling

Brand: Cat

Product Images
435-5618: 82.53mm Outside Diameter Linkage Pin
435-5618: 82.53mm Outside Diameter Linkage Pin
435-5618: 82.53mm Outside Diameter Linkage Pin
435-5618: 82.53mm Outside Diameter Linkage Pin
435-5618: 82.53mm Outside Diameter Linkage Pin

Cat® 82.53mm Outside Diameter Linkage Pin for Power Angling

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 435-5618

Units of Measure

USMetric
Pin Type: Straight Pin
Material: STEEL,Alloy Chromium,Carbon Steel
Plating: Hard Chrome Plated
Pin Diameter (mm): 83.0
Pin Diameter (in): 3.27
Length (mm): 156.0
Length (in): 6.14
Removal Aid / Feature: Puller Hole
Diameter (in): 3.249
Diameter (mm): 82.53
Pin Length (mm): 156
View More
Compatible Models for part number 435-5618

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D6K2 LGP D4 D6K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced