Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemHeat Exchangers435-5910: Exhaust Gas Recirculation Cooler
HomeEngineCooling SystemHeat Exchangers435-5910: Exhaust Gas Recirculation Cooler
435-5910: Exhaust Gas Recirculation Cooler

Cat® Engine Exhaust Gas Recirculation Cooler

Brand: Cat

Product Images
435-5910: Exhaust Gas Recirculation Cooler
435-5910: Exhaust Gas Recirculation Cooler
435-5910: Exhaust Gas Recirculation Cooler
435-5910: Exhaust Gas Recirculation Cooler
435-5910: Exhaust Gas Recirculation Cooler

Cat® Engine Exhaust Gas Recirculation Cooler

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 435-5910
Material: Stainless Steel
View More
Compatible Models for part number 435-5910

GENERATOR

SR4B

UNDERGROUND ART TRUCK

AD63

GENERATOR SET

C27

PETROLEUM ENGINE

C32 C27

LOCOMOTIVE ENGINE

C32 C27

OFF HIGHWAY TRUCK

777G 775 773

WHEEL DOZER

854 844 854K 844K

MOTOR GRADER

24

PETROLEUM GEN SET

C27

WHEEL LOADER

993K 990K 992K 990 992

HYDRAULIC SHOVEL

6015B 6030 T4 6020B 6015 6030

TRACK-TYPE TRACTOR

D11T D10T2

GEN SET ENGINE

POWER SYS

ROTARY DRILL

MD6250 MD6310

INDUSTRIAL ENGINE

C32 C27

TRUCK

775G 773G 775G OEM 773G OEM 777G 777F

SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced