Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity435-9031: Reversing Fan Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity435-9031: Reversing Fan Kit
435-9031: Reversing Fan Kit

Reversing Fan provides automatic and manual purge modes to assist in removing material from the rear door intake screen. Provides both Demand Fan and Reversing Fan functionality.

Brand: Cat

Product Images
435-9031: Reversing Fan Kit
435-9031: Reversing Fan Kit
435-9031: Reversing Fan Kit

Reversing Fan provides automatic and manual purge modes to assist in removing material from the rear door intake screen. Provides both Demand Fan and Reversing Fan functionality.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

3E-4091: 14.29mm Hexagonal Fluid Carrying 90 Degree Elbow Adapter
3E-4091: 14.29mm Hexagonal Fluid Carrying 90 Degree Elbow AdapterQuantity: 1
422-5572: HARNESS AS
422-5572: HARNESS ASQuantity: 1
444-6030: Radiator Fan Guard
444-6030: Radiator Fan GuardQuantity: 1
449-1570: 12V Solenoid Valve
449-1570: 12V Solenoid ValveQuantity: 1
5R-5927: M12 ID Steel Hard Washer
5R-5927: M12 ID Steel Hard WasherQuantity: 2
189-0852: 18 AWG Wiring Harness
189-0852: 18 AWG Wiring HarnessQuantity: 2
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 1
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 2
6V-9170: 1-14 Thread Hex Bulk Head Nut
6V-9170: 1-14 Thread Hex Bulk Head NutQuantity: 3
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 2
9X-7345: Electrical Harness Round Rubber Grommet
9X-7345: Electrical Harness Round Rubber GrommetQuantity: 1
1P-4278: 5.56mm Minimum Internal Diameter Hose Clamp
1P-4278: 5.56mm Minimum Internal Diameter Hose ClampQuantity: 2
435-9028: Tube Assembly
435-9028: Tube AssemblyQuantity: 1
124-2120: Permanent Coupling
124-2120: Permanent CouplingQuantity: 1
206-2726: 50.8mm Inner Diameter Hose Guard
206-2726: 50.8mm Inner Diameter Hose GuardQuantity: 25
422-5574: Control Wiring Harness
422-5574: Control Wiring HarnessQuantity: 1
442-5647: Hydraulic Fan Motor
442-5647: Hydraulic Fan MotorQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 19
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 2
8C-3451: Hydraulic Oil Dust Cap
8C-3451: Hydraulic Oil Dust CapQuantity: 1
101-7404: M10-1.5 x 30mm Hex Socket Head Bolt
101-7404: M10-1.5 x 30mm Hex Socket Head BoltQuantity: 2
435-9027: BRACKET
435-9027: BRACKETQuantity: 1
436-2989: 12 Volts Rocker Switch
436-2989: 12 Volts Rocker SwitchQuantity: 1
479-0617: 12V Solenoid Valve
479-0617: 12V Solenoid ValveQuantity: 1
520-1370: 1" X 7/16" Tee Adapter
520-1370: 1" X 7/16" Tee AdapterQuantity: 1
124-2136: Permanent Coupling
124-2136: Permanent CouplingQuantity: 1
144-7767: 7/8" X 1" Thread Straight Adapter
144-7767: 7/8" X 1" Thread Straight AdapterQuantity: 2
422-5571: Hydraulic Reversing Fan Wiring Harness
422-5571: Hydraulic Reversing Fan Wiring HarnessQuantity: 1
124-2150: Permanent Coupling
124-2150: Permanent CouplingQuantity: 1
8T-7547: M8-1.25 x 30mm Hex Head Bolt
8T-7547: M8-1.25 x 30mm Hex Head BoltQuantity: 1
7J-9108: 1.78 x 15.72mm 90A NBR O-Ring
7J-9108: 1.78 x 15.72mm 90A NBR O-RingQuantity: 4
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 5
Showing 1 to 32 of 33Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 435-9031
Material: Sealants / Adhesives Adhesive
View More
Compatible Models for part number 435-9031

MULTI TERRAIN LOADER

257D 277D 297D 297D XHP 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 299D 289D 279D 299D2 299D XHP 299D2 XHP

SKID STEER LOADER

242D 262D 272D 272D XHP 246D 236D 272D2 XHP 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced