Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components436-0524: 3.1mm Wire Diameter Valve Spring
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components436-0524: 3.1mm Wire Diameter Valve Spring
436-0524: 3.1mm Wire Diameter Valve Spring

Cat® Valve Spring for the inlet valve of the engine cylinder head regulating the air-fuel mixture intake into the combustion chamber

Brand: Cat

Product Images
436-0524: 3.1mm Wire Diameter Valve Spring
436-0524: 3.1mm Wire Diameter Valve Spring
436-0524: 3.1mm Wire Diameter Valve Spring
436-0524: 3.1mm Wire Diameter Valve Spring
436-0524: 3.1mm Wire Diameter Valve Spring

Cat® Valve Spring for the inlet valve of the engine cylinder head regulating the air-fuel mixture intake into the combustion chamber

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 436-0524

Units of Measure

USMetric
Material Description: Steel
Length (in): 1.62
Material: Alloy Steel,Corrosion Preventative Fluid
Inside Diameter (mm): 19.5
Inside Diameter (in): 0.77
Length (mm): 41.1
Spring Type: Compression
View More
Compatible Models for part number 436-0524

PUMPER

SPF343C

GENERATOR

LC51XX LC30XX

INTEGRATED TOOLCARRIER

IT14G2 IT14G

LOAD HAUL DUMP

OTHER

MATERIAL HANDLER

MH3022 MH3024 MH3032 MH3040

MOTOR GRADER

120M 2 120 140 GC

WHEEL SKIDDER

555D 535D 545D 525D

ASPHALT COMPACTOR

CW16 CB8 CB7 CB10

TRACK-TYPE TRACTOR

D5K LGP D3K2 XL D4K XL D6K2 XL D6K2 LGP D6N OEM D3K XL D6N XL D6N D2 D1 D3 D5 D4K LGP D4K2 LGP D6N LGP D5K2 LGP D3K2 LGP D5K XL D5K2 XL D4K2 XL D3K LGP

KNUCKLEBOOM LOADER

2484C 579C 559C 2384C

MINI HYD EXCAVATOR

308 309

ASPHALT PAVER

AP1055 AP500 BG555E AP-1000E AP-1000F AP400 AP-555E BG1055E AP555F AP500F AP-1055F AP-1055E AP555 BG1000E AP455 AP-500E BG500E

MARINE ENGINE

C7.1

FORESTRY PRODUCTS

538 548

LOG LOADR FORST MACH

558

EXCAVATOR

316 GC FM538 324E 316 GX 320D2 335F 323F 313D2 GC M318F 315 GC MH3040 324E LN 320E L 548 320D2 GC 317 315 558 313 320GX 326F L 313D2-GC 313D2 323E LN OTHER 326F 320 GX 538 330F LN 330GC 320 GC 320E RR 313 GX 336 GC 313 GC 320E LRR 318D2 L 324E L 320 321 326 330 GC 318 GC 322 323 329E L 319 330 335 336 333 330F L 329E 318D2 329F L 335F LCR 320E 323E L 312 GX 329E LN 312 GC 323E SA 320E LN 330F 323F L 317 GC 326F LN

VIBRATORY COMPACTOR

CB10 CS11 GC CS-54 CS54B CB7 CS7 CS-44 CB-64 CS-54B CB-54 CS-64B CP-54B CP7 CB-44B CB-68B CB-54B CB-66B CS512 GC CP-54 CP54B CP-44 CP11 GC CB-64B CS10 GC CP12 GC

MOBILE HYD POWER UNIT

329E 330 MHPU C7.1 330F 330FMHPU

COMPACT TRACK LOADER

285XE 275 285 255 265 275XE

GENERATOR SET

C7.1 C4.4DE110E C4.4 XQ60 C7.1 GEN XQ230 XQP60 XQP200 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 XQP100 C4.4DE110E2

HEX BASED SPL SOLUTION

320E 330F OEM

ENGINE

C7.1 MARIN C7.1 C3.6

TRACK LOADER

963 953 963K 953K

SOIL COMPACTOR

CS12 GC CP44B 815K 815 CP11 CP13 CS64B CS11 CS13 CS13 GC CP7 CS44B CS10 GC CP12 GC CS54B CP13 GC CS11 GC

BACKHOE LOADER

420XE 415 416 424 420 420E 430E 434 430 432 444 450E

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

COMPACT WHEEL LOADER

914 910 920 914G 914G2

TELEHANDLER

TH337C TH1055 TH0642 TH357D TL943C TH1255 TH0842 TH407C

WHEEL LOADER

962 950K 962K 950M 962M 966F 930K 930M 950 966F II 962M Z 950M Z 950GC 908 907 906 950 GC 924K 938K 938M 926M

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C4.4

SKID STEER LOADER

270XE 250 260 270 265

WHEELED EXCAVATOR

M313-07 M315D2 M314 MH3026 M315 MH3024 M322 M318F M315GC M318 M317 MH3040 M320F M314-07 M322F M315D M317D2 M313D

ENGINE - INDUSTRIAL

MX35

PNEUMATIC COMPACTOR

CW-16 CW34 CW12 CW-34

INDUSTRIAL ENGINE

C6.6 C7.1 C2.8 C3.6 C4.4

WHEEL FELLER BUNCHER

2570C 2570D 573C 573D 563C 563D 2670C 2670D

COMPACTOR

CB8 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced