Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits436-7102: Turbocharger INSTALL GASKET KIT
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits436-7102: Turbocharger INSTALL GASKET KIT
Parts included in this kit

No results available.

6V-6353: 3.53 x 101.19mm 75A FKM O-Ring
6V-6353: 3.53 x 101.19mm 75A FKM O-RingQuantity: 1
289-4135: 0.2mm Thick Turbocharger Gasket
289-4135: 0.2mm Thick Turbocharger GasketQuantity: 1
6V-1196: 82.14mm Inner Diameter O-Ring Seal
6V-1196: 82.14mm Inner Diameter O-Ring SealQuantity: 1
197-8418: 0.3mm Thick Turbocharger Oil Exhaust Gasket
197-8418: 0.3mm Thick Turbocharger Oil Exhaust GasketQuantity: 1
197-8419: 0.35mm Thick Turbocharger Oil Exhaust Gasket
197-8419: 0.35mm Thick Turbocharger Oil Exhaust GasketQuantity: 1
224-5426: Spiral Wound Exhaust Gasket
224-5426: Spiral Wound Exhaust GasketQuantity: 1
464-0509: 9.25mm Inside Diameter Seal-O-Ring
464-0509: 9.25mm Inside Diameter Seal-O-RingQuantity: 2
245-9750: 50mm Length Tapered Stud
245-9750: 50mm Length Tapered StudQuantity: 4
225-6948: 2.62 x 47.29mm 75A FKM O-Ring
225-6948: 2.62 x 47.29mm 75A FKM O-RingQuantity: 1
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 1
6V-5050: 2.95 x 23.47mm 75A FKM O-Ring
6V-5050: 2.95 x 23.47mm 75A FKM O-RingQuantity: 1
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 1
9X-6620: M10 x 1.5mm Cone Lock Nut
9X-6620: M10 x 1.5mm Cone Lock NutQuantity: 4
Showing 1 to 14 of 14
DescriptionSpecificationsCompatible Models
Description for part number 436-7102

Description: This kit contains the gaskets, seals and hardware to reinstall the turbo(s) and attaching lines. The turbo mounting hardware includes bolts, nuts, studs, washers, and spacers. This kit applies to turbo kit part numbers 317-8751 and up. Attributes: Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 436-7102

We are still working on adding a specification for this part.

Compatible Models for part number 436-7102

TRUCK ENGINE

C13

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced