Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits437-3252: Block & Oil Pan Gaskets Kit - Central Lower Structure
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
437-3252: Block & Oil Pan Gaskets Kit - Central Lower Structure
437-3252: Block & Oil Pan Gaskets Kit - Central Lower Structure

Central and Lower Kit

Brand: Cat

Product Images
437-3252: Block & Oil Pan Gaskets Kit - Central Lower Structure
437-3252: Block & Oil Pan Gaskets Kit - Central Lower Structure

Central and Lower Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

118-5068: 15.54mm Inside Diameter Seal-O-Ring
118-5068: 15.54mm Inside Diameter Seal-O-RingQuantity: 2
8J-4351: 3.53 x 44.04mm 75A FKM O-Ring
8J-4351: 3.53 x 44.04mm 75A FKM O-RingQuantity: 1
6V-3683: 23.39mm Inside Diameter Seal-O-Ring
6V-3683: 23.39mm Inside Diameter Seal-O-RingQuantity: 1
165-6170: 24.13mm Outside Diameter Non-Threaded Plug
165-6170: 24.13mm Outside Diameter Non-Threaded PlugQuantity: 4
4N-0699: 0.8mm Thick Flange Gasket
4N-0699: 0.8mm Thick Flange GasketQuantity: 1
228-7091: 1.78 x 15.72mm 90A FKM O-Ring
228-7091: 1.78 x 15.72mm 90A FKM O-RingQuantity: 1
6V-0852: Hydraulic Oil Dust Cap
6V-0852: Hydraulic Oil Dust CapQuantity: 1
168-5248: 32.94mm Thick Isolation Seal
168-5248: 32.94mm Thick Isolation SealQuantity: 1
6V-5065: 3 x 37.47mm 70A EPDM O-Ring
6V-5065: 3 x 37.47mm 70A EPDM O-RingQuantity: 1
109-0072: 40.64mm Inside Diameter Seal-O-Ring
109-0072: 40.64mm Inside Diameter Seal-O-RingQuantity: 1
2S-4078: 3 x 37.47mm 90A NBR O-Ring
2S-4078: 3 x 37.47mm 90A NBR O-RingQuantity: 1
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 6
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 4
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 2
121-0145: 28.17mm Inside Diameter Seal-O-Ring
121-0145: 28.17mm Inside Diameter Seal-O-RingQuantity: 3
109-0078: 37.47mm Inside Diameter Seal-O-Ring
109-0078: 37.47mm Inside Diameter Seal-O-RingQuantity: 1
210-9246: 2.62 x 37.77mm 75A FKM O-Ring
210-9246: 2.62 x 37.77mm 75A FKM O-RingQuantity: 1
214-7566: 1.83 x 8.92mm 90A FKM O-Ring
214-7566: 1.83 x 8.92mm 90A FKM O-RingQuantity: 4
464-0509: 9.25mm Inside Diameter Seal-O-Ring
464-0509: 9.25mm Inside Diameter Seal-O-RingQuantity: 1
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 4
5P-7701: 29.74mm Inner Diameter O-Ring Seal
5P-7701: 29.74mm Inner Diameter O-Ring SealQuantity: 2
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 2
Showing 1 to 22 of 22
DescriptionSpecificationsCompatible Models
Specifications for part number 437-3252
Kit Contains: Dust cap, plug, fastener, gaskets, seals,
View More
Compatible Models for part number 437-3252

TRUCK ENGINE

C15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced