Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components439-1589: 1-1/16-12 Thread Quick Disconnect Male Nipple
HomeHydraulicsOther Hydraulic Components439-1589: 1-1/16-12 Thread Quick Disconnect Male Nipple
439-1589: 1-1/16-12 Thread Quick Disconnect Male Nipple

Quick Disconnect Nipple

Brand: Cat

Product Images
439-1589: 1-1/16-12 Thread Quick Disconnect Male Nipple
439-1589: 1-1/16-12 Thread Quick Disconnect Male Nipple

Quick Disconnect Nipple

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 439-1589
Material Description: Plated Steel
Material: Alloy Steel
View More
Compatible Models for part number 439-1589

INTEGRATED TOOLCARRIER

IT28G

WORK TOOL

RAKE CARRIAGE H CARRIAGE HYDRAULIC

BUCKET

BUCKET HYD

TRACK LOADER

BS3E

SITE PREP TRACTOR

2864C 586C

BACKHOE LOADER

420XE 442D 442E 426C 438D 430E 430F 415 416 420F2 428F2 428 436C 420 432F2 434 430 432 444F2 444 434E 434F 440 450 416E 416F 420D 432E 444F 420E 432F 432D 444E 416D 428C 430F2 434F2 420F

MULCHING HEAD

HM825 MD-250

WHEEL LOADER

928G 924GZ 928HZ 908 907 906 924HZ 924H 924G 926 924K 924 930 938 938K 938M 930G 926M 930H 930K 930M

COMPACT WHEEL LOADER

920K 914K 914M 914 910 918M 910K 910M 930 938 920 926

TELEHANDLER

TH1255 TH0842 TH1055 TH0642

TRENCHER

T15B

SKID STEER LOADER

228

FORK-LOGGING

FORK

BROOM

BP22 BP25 BA30 BA25 BA22

AUGER

A68 A26 A26B

STUMP GRINDER

SG18 SG18B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced