Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers441-4920: 25mm Thick Bucket linkage Spacer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers441-4920: 25mm Thick Bucket linkage Spacer
441-4920: 25mm Thick Bucket linkage Spacer

Cat® 25mm Thick Bucket linkage Spacer provides positioning assistance between Components

Brand: Cat

fallback-image
441-4920: 25mm Thick Bucket linkage Spacer

Cat® 25mm Thick Bucket linkage Spacer provides positioning assistance between Components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 441-4920

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 30.0
Inside Diameter (mm): 17.0
Thickness (mm): 25.0
Coating: Mechanical Zinc
Material: Carbon Steel,Alloy Zinc
Thickness (in): 0.984
Inside Diameter (in): 0.669
Outside Diameter (in): 1.181
View More
Compatible Models for part number 441-4920

HYDRAULIC SHOVEL

6020 6015 6020B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced