Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits442-5625: Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
442-5625: Seal Kit
442-5625: Seal Kit

Brand: Cat

Product Images
442-5625: Seal Kit
442-5625: Seal Kit
442-5625: Seal Kit
442-5625: Seal Kit
442-5625: Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 442-5625
Material: Carbon Steel
View More
Compatible Models for part number 442-5625

MULTI TERRAIN LOADER

277D 297D 287D 297D2

COMPACT TRACK LOADER

299D 289D 279D 289D3 279D3 299D3 299D2

WHEEL TRACTOR

651

SKID STEER LOADER

246D3 246D 262D3 262D 272D 272D3 272D2

WHEEL TRACTOR-SCRAPER

657 651

COMPACT WHEEL LOADER

914K 914M 918M 920K 914 920

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert